Flo-Con SC Commerical Solenoid Valve | #104004


LOADING IMAGES
104004
Click to View CAD Model

Flo-Con SC Commerical Solenoid Valve | #104004

SC2 21-21


Especificaciones técnicas

  • Tamaño del puerto (pulg): 2-5/8" (21)
  • Tamaño de la conexión (pulg): 2 5/8" (21)
  • Material: Ductile Iron Body
  • Tamaño del puerto (mm): 66mm (21)
  • Tamaño de la conexión (mm): 66mm (21)
  • Número de modelo: SC2 21-21
  • Tipo de válvula: SC2, Suction Solenoid
  • Temperatura mínima del fluido: -40 °C, -40 °F
  • Temperatura máxima del fluido: 105 °C, 220 °F
  • Presión de trabajo máxima: 31 bar, 450 psig
  • Tamaño del puerto: 66 mm (21), 2-5/8 inch (21)
  • Tamaño de la conexión: 66 mm (21), 2-5/8 inch (21)
  • Peso: 14 lb
  • Tipo de conexión: Sweat-in-Place w/o Disassembly
  • Fuente de energía: 110-120VAC, 50/60Hz, 10W, 220-240VAC, 50/60Hz, 10W, 208VAC, 60Hz, 10W, 440-480VAC, 50/60Hz, 10W, 24VAC, 60Hz, 240VAC, 50Hz
  • Tipo de operación: Pilot Operated, Manual Opening Stem
  • Opciones adicionales: Pilot Light, DIN Coil Assemblies
  • Materiales de fabricación: Ductile Iron Body
  • Cumplimiento con especificaciones: UL: SA5473 *Exception: 50 Hz Versions are NOT UL Listed and CSA: LR20991-14

Información del artículo

The R/S Type SC is a pilot operated solenoid. With cartridge (port) sizes available as large as 2- 5/8”, SC solenoids are capable of handling greater flow rates than other commercially available valves for suction applications in a non-flanged design. In addition, this unique design incorporates the same concept of cartridge interchangeability as found in Parker’s popular (S) PORT evaporator pressure regulators. This innovative design actually utilizes the same capacity cartridges (and valve bodies) as those used with the (S)PORT regulator series, as well as the same solenoid actuator, solenoid coil, and splice box coil housing. Capacity cartridges can be changed by simply unscrewing the valves’ four bonnet bolts in order to remove the adapter and cartridge assemblies.
With this flexible line of solenoid valves now supplementing the existing line of (S) PORT regulators having these same characteristics, a single reliable source for all suction line components is now available. This ductile iron-bodied solenoid valve with brazed copper couplings is suitable for most common refrigerants, certain oils and other fluids approved for use in refrigeration. This valve may be opened by means of a manual opening stem for servicing or in case of electrical power failure.
These solenoids are an integrated assembly of (3) three modules:
1) A body containing no moving parts
2) A capacity cartridge, which contains both piston and modulating plug
3) An adapter on which the pilot solenoid is mounted and which incorporates a manual opening stem which bypasses the pilot pressure around

Markets:
• Commercial Refrigeration

Features and Benefits:
• Pilot Operated
• Interchangeable Capacity Cartridges Same as Used on (S)PORT EPR’s
• Low Pressure Drop
• Manual Opening Stem
• All Service from the Top
• Sweat-in-place Without Disassembly
• Maximum Opening Pressure Difference (MOPD): 20.7 bar (300 psig)
• Design Pressure (MRP): 31.0 bar (450 psig)
• Molded Class “F” Coil Construction
• Pilot Light Available

Application:

• Low side control

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687475