O-Seals | Brazil

O-Seals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

O-Seals

O-Seals

Parker 's O-Seals are similar to standard O-Rings, however the O-Seal follows the path of the groove instead of being a set diameter. O-Seals can be used in both straight wall and dovetail grooves.

Especificaciones técnicas

  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Tipo de aplicación térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Ultra Broad Range
  • Industria: General
  • Aplicación: Various
  • Durómetro: 45 to 90 Shore A

Descripción completa del producto

Parker Engineered Seals Division can tailor custom molded shapes to fit specific grooves and provide drop-in installation, dramatically reducing assembly time. O-Seals have several distinct advantages over an O-Ring. The O-Seal can accommodates complex groove paths with sharp corners without the concern of stretching with standard O-Rings. The O-Seal installs straight into the groove reducing the risk of twisting, and bunching. O-Seals offer better overall reliability for applications with non-standard groove paths.

Documentos relacionados

×
Productos

687852
687519