Chemical Hose

Filter by

No filters selected

Brand

Technology

Division

Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Chemical Hose


Chemical Hose

Parker has developed an extensive selection of chemical hoses designed to safely and reliably handle a wide variety of acids and chemicals. Our chemical resistant hose solutions are constructed from only the finest state of the art materials and can withstand the demands of countless demanding industrial applications. Our chemical resistant, flexible tubing is effective at handling a wide range of corrosive media and extremes of pressure and temperature, making them the number one choice for use with applications working with aggressive media.


Wildcatter Oilfield UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 250 psi

Viewing 10 of 12

PTFE hoses feature superior chemical compatibility, resist moisture, perform in a wide temperature range and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F.

Viewing 10 of 42

Blue Thunder Large Diameter UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 200 psi, Series 7373T

Viewing 10 of 8

Wildcatter Oilfield High Pressure Chemical Hose is designed for suction, discharge and transfer of acids, chemicals and solvents in applications to 180°F and 600 psi, Series 7374

Viewing 10 of 4

Chemair Airline Premium lightweight flexible Airline with the added benefit of a chemical resistant tube.

Viewing 10 of 14

Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose is designed to transfer diesel exhaust fluid from powered dispensers to 212°F and 150 psi, Series 7116M

Viewing 10 of 4

Cropflex Extremely flexible medium duty hose suitable for suction and low pressure delivery. For use on agricultural and chemical spraying equipment and also suitable for waste collection tankers and water delivery.

Viewing 10 of 4

Pesticide/Weedcide Black covered heavy duty, high pressure spray hose suitable for most agricultural spray or domestic pesticide spray applications.

Viewing 10 of 5


Spraychem Specifically designed for use in pest control and agricultural chemical spray applications. Its lightweight construction, makes it suitable for most spraying applications, where flexibility and ease of handling is essential.

Viewing 10 of 4

Nexva EVA Clear General Service Hose is designed for transfer of abrasives, anhydrous ammonia, chemicals, herbicides, insecticides, water and various media in applications to 125°F and 300 psi, Series 450

Viewing 10 of 6

SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid; or AdBlue) throughout Selective Catalytic Reduction (SCR) systems. Parker's hoses are uniquely made with both an extruded sheath and an overmold for protection.

Viewing 10 of

Paint fluid hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 200°F and 750 psi, Series 7108

Viewing 10 of 3

PTFE Hose 929B features a heavier wall for improved kink resistance and enhanced resistance to gas permeation over 919/919B hose. Use in a wide temperature range from -100°F to +450°F.

Viewing 10 of 8

PTFE hose with a nomex braid eliminates RFI issues and theyare also less susceptible to cracking from stress or flexing than metal hose assemblies.

Viewing 10 of 10

Parker's STW/STB “True-Bore” Hose differs from other smoothbore PTFE hoses. This braided PTFE hose has a larger I.D. to speed up the flow of the media.

Viewing 10 of 16

Parker SCW and SCB hoses are seamless, low profile, environmentally safe, self-draining and able to withstand extreme flexing. They are suitable for fluid handling, chemical transfer, paint and semiconductor applications.

Viewing 10 of 16

The 594TJ TOUGHJACKET™ 4,000 PSI HOSE is a 4,000 psi hose featuring maximum abrasion resistance. Meets SAE 100R19. Available in long, continuous lengths and as bonded hose and/or formed hose assembly.

Viewing 10 of 5

Thermoplastic 560TJ TOUGHJACKET™ Series Hydraulic Hose utilizes a specially formulated jacket material for maximum abrasion resistance which exceeds comparable hoses by 100%.

Viewing 10 of 9

Parker Convoluted 939/939B PTFE Hose features excellent flexibility and kink resistance for superior performance in chemical transfer, high temperature hydraulics, and hose applications requiring tight routings.

Viewing 10 of 16

The TOUGHJACKET™ 590TJ compact hydraulic hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Exceptional abrasion resistance.

Viewing 10 of 9

PTFE High Pressure Hydraulic Hose Assemblies have exceptional chemical compatibility, resist moisture, and handle pressures up to 5,500 psi. They are designed for high temp hydraulics,chemical transfer, and compressor discharge applications.

Viewing 10 of 11

Parflex 563TJ TOUGHJACKET™ 3,000 PSI Hose features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.

Viewing 10 of 6

Parflex 578X Fast Response Hoses have a non-conductive nylon jacket designed to resist the flow of electrical current and a 5,000 psi constant working pressure.

Viewing 10 of 3

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.

Viewing 10 of 11

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast response times.

Viewing 10 of 8

687463
687463