10671-16-12 - Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | Australia & New Zealand

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #10671-16-12

Click to View CAD Model
10671-16-12

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #10671-16-12

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Hose I.D. (inch): 3/4"
  • Product Style: Female JIC 37° - Swivel
  • Port Connection: 1"
  • Flange Size: n/a
  • Connection Size: 1-5/16"-12 inch Thread, n/a
  • Port Size: 1 inch
  • Hose Inside Diameter: 3/4 inch
  • Flange Size: n/a
  • Product Style: Female JIC 37° - Swivel
  • Shape: Straight
  • Materials of Construction: Steel

Item Information

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 71 series fittings are compatible with hydraulic industry standard, constant working pressure, and phosphate-ester hoses. The 71 series fittings are available from 3/8” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 711
• 721, 721TC, 721ST
• 722ST
• 772TC, 772ST
• 774

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687583