Crimped Thermoplastic UHP Hose Fittings, 2X Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Hose I.D. (mm)

Fitting Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, 2X Series Crimped Thermoplastic UHP Hose Fittings, 2X Series

Crimped Thermoplastic UHP Hose Fittings, 2X Series

Parker High Pressure 2X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 280 up to 400 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 4 to 8
  • Hose Inside Diameter: -4 to -25 (Size), 5/32 to 1/4 inch
  • Connection Type: UNF, BSP, Metric, UNF-LH, Metric-LH
  • Length: 61 to 125 mm, 154.94 - 317.50 inch
  • Maximum Operating Pressure: 280 to 400 MPa
  • Shape: Straight
  • Product Style: Multiple Styles Available
  • Materials of Construction: Multiple Materials Available

Full Product Description

Parker Polyflex High Pressure 2X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700bar for their cleaning and cutting applications.

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application..

Applications:
• Media transfer
• Construction and shipbuilding industrie (up to 300 MPa)
• Industrial cleaning
• Hydrodemolition and removal of accumulated dirt
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• Water blasting
• Bolt tensioning
• Suitable for waterplast hose types with working pressure from 103.5 up to 110 MPa (40.600 up to 58.000 psi)






Related Documents

×
Products Maximum Working Pressure (psi) Hose I.D. (mm) Fitting Type Connection Thread Size
16Y2X-4-025 43500 psi 4 mm 6Y 9/16"-18
16Y2X-4-03 43500 psi 4.8 mm 6Y 9/16"-18
1922X-4-025 43500 psi 4 mm 92 1/4"
1922X-4-03 43500 psi 4.8 mm 92 1/4"
1AY2X-10-05 46400 psi 7.9 mm AY 7/8"-14
1AY2X-13-05 46400 psi 7.9 mm AY 1-1/8"-11
1AY2X-6-025 58000 psi 4 mm AY 9/16"-18
1AY2X-6-03 58000 psi 4.8 mm AY 9/16"-18
1AY2X-8-05 46400 psi 7.9 mm AY 3/4"-16
1C92X-12-05 40600 psi 7.9 mm C9 M20x1.5
1MR2X-8-03 58000 psi 4.8 mm MR M14x1.5
1MR2X-10-03 58000 psi 4.8 mm MR M16x1.5
1MR2X-12-03 58000 psi 4.8 mm MR M18x1.5
1Y42X-4-025 58000 psi 4 mm Y4 1/4"-28
1Y42X-6-025 58000 psi 4 mm Y4 3/8"-24
1Y42X-4-03 58000 psi 4.8 mm Y4 1/4"-28
1Y42X-6-03 58000 psi 4.8 mm Y4 3/8"-24
1Y42X-6-05 58000 psi 7.9 mm Y4 3/8"-24
1Y42X-9-03 58000 psi 4.8 mm Y4 9/16"-18
1Y42X-9-05 58000 psi 7.9 mm Y4 9/16"-18
1YM2X-6-025 58000 psi 4 mm YM M14x1.5
1YM2X-6-03 58000 psi 4.8 mm YM M14x1.5
1YM2X-6-05 58000 psi 7.9 mm YM M14x1.5
1TM2X-8-06-HPK 46400 psi 9.85 mm TM
1TM2X-9-08-HPK 36250 psi 12.7 mm TM
1TM2X-8-05-HPK 46400 psi 8 mm TM
1Y42X-9-08 58000 psi 12 mm Y4 9/16"-18 UNF-LH

687463
687513