3.5MPa Hydraulic Cylinder Model:35H-3 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
3.5MPa Hydraulic Cylinder Model:35H-3

3.5MPa Hydraulic Cylinder Model:35H-3

The 35H-3 series is a 3.5MPa specification general-purpose hydraulic cylinder. Tie rod style sets the standard for superior performance, durability and trouble-free operation Design and quality that guarantees long cylinder life.

Technical Specifications

  • Bore Diameter: 32 to 160 mm
  • Seal Material: Nitrile (NBR) [1], Fluorocarbon [3], Hydrogenated Nitrile (HNBR) [6], Slipper Seal [8]
  • Operating Pressure: 3.5 MPa
  • Maximum Operating Pressure: 4.5 MPa
  • Proof Pressure: 5 MPa
  • Minimum Operating Pressure: 0.2 MPa or Less
  • Operating Speed: 8 to 300 mm/sec (U Seal), 0.1 to 300 mm/sec (Slipper Seal)
  • Operating Temperature: -10 to 80 °C (No freezing)(ambient/fluid temperature)
  • Cushioning Type: Metal Fitting System
  • For Fluid Type: Petroleum-based Fluid (when using another fluid, give us such instructions.)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: 0 to +1.0 mm (0 to 250 mm), 0 to +1.4 mm (251 to 1000 mm), 0 to +1.8 mm (1001 to 1800 mm)
  • Body Material: Carbon Steel for Machine Structural Use
  • Mounting Type: SD, LA, LB, FA, FB, CA, CB, TA, TC
  • Rod End Type: Rod Eye (T-end), Rod Clevis (Y-end) with Pin, Floating Joint (φ32 to φ100)(F-end: Do not use together with Mounting style CA, CB, TA and TC accessories.)
  • Bellows Material: Nylon Tarpaulin (Standard), Chloroprene, Conex (Semi-standard)
  • Accessories Included: CB Bracket, TA Bracket, TC Bracket

Full Product Description

The 35H-3 series is a 3.5MPa specification double acting tie rod hydraulic cylinder with a bore size of φ32 to φ160. The switch set has been standardized up to a bore size of φ100.
Markets:
・General Industry
・Factory Automation
・Entertainment Automation
・Machine Tools
・Molding
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Injection molding
・Presses
Features/Benefits:
・9 standard mounting styles.
・Single and double rod designs available.
・Standard stroke is up to 1,800mm.
・Sealing material can be selected from 4 types.
・Magnetic proximity switch specifications are also available.

687463
F77479