Crimp Style Hydraulic Hose Fitting - 43 Series Fittings | Product Series

Filter by

    No filters selected

Hex Type

Shape

Hose I.D. (size)

Port Connection

Materials of Construction

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting - 43 Series Fittings

Crimp Style Hydraulic Hose Fitting - 43 Series Fittings

Parker’s best-selling 43 Series crimp style hydraulic fittings are a complete range of cost-effective, permanent, crimp-style hydraulic hose fittings for use with the Parkrimp family of crimpers.

Technical Specifications

  • Hose Inside Diameter: 1/2 to 2-1/2 inch, 12.7 to 63.5 mm, -4 to -32 (Size)
  • Shape: See Part Technical Specs.
  • Application: Hydraulics
  • Connection Size: View Part Details.
  • Connection Type: See Part Technical Specs.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Port Size: 1/4 to 2 inch, M4 to M38, M4 to M38 inch
  • Flange Size: 1/2 to 2-7/8 inch
  • Product Style: Multiple Styles Available
  • Materials of Construction: Steel, Stainless Steel
  • Banjo Port Diameter: 10 to 26 mm
  • Nut Hex Size: 13/16 to 2-1/2 inch, 2 to 73 mm
  • Back-Up Hex Size: 9/16 to 2-1/2 inch, 14 to 63.5 mm

Full Product Description

The 43 Series of hydraulic hose fittings from Parker Hannifin is renowned for its ease of assembly, wide selection of shape and end formations, hose compatibility, and extensive use across markets. This cost-effective line of permanent crimp-style hydraulic fittings is designed for use with Parkcrimp crimpers to deliver “bite-the-wire” sealing and holding power. When used with Parker’s No-Skive hoses, 43 Series fittings can be assembled without removing the outer hose cover, eliminating premature hose failure caused by skiving too long or too short.

43 Series fittings feature one-piece construction with chromium-6-free plating, and are compatible with petroleum-based hydraulic fluids and lubricating oils and with phosphate-ester-based hydraulic fluids. Applications include hydraulic industry standard, constant working pressure, high temperature, low temperature, suction and return. Available in sizes from ¼-inch to 2 inches in a wide variety of end formations, the 43 Series is offered in more than 2,500 configurations and is available around the world. For highly corrosive applications, 43 Series fittings also are available in stainless steel.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 187TC/ST (-4 through -16)
• 301LT
• 302
• 304
• 351TC, 351ST
• 387/TC/ST (-4 through -20 only)
• 422
• 424
• 426
• 431
• 436
• 451TC, 451ST
• 471TC, 471ST
• 472TC
• 482TC, 482ST
• 487/TC/ST (-4 through -16 only)
• 722/TC/ST
• 787/TC/ST (-4 and -6 only)
• 797/TC/ST (-4 and -6 only)
• 881
• GST II Series 7092

Related Documents

×
Products Hex Type Shape Hose I.D. (size) Port Connection Materials of Construction Product Style
1Ca43-42-24 Metric Straight -24 M52x2.0 Steel Female Metric L - Swivel (24° Cone with O-Ring)
10043-40 n/a Straight -40 n/a Steel 43 Series Shell
10043-48 n/a Straight -48 n/a Steel 43 Series Shell
0143-40-40 n/a Straight -40 2-1/2" Steel Male NPTF Pipe - Rigid
0143-48-48 n/a Straight -48 3 mm Steel Male NPTF Pipe - Rigid
1543-40-40 n/a Straight -40 2-1/2" Steel SAE Code 61 Flange Head
1543-48-48 n/a Straight -48 3 mm Steel SAE Code 61 Flange Head
13943-32-32 Inch Elbow 90° - Short Drop -32 2" Steel Female JIC 37° - Swivel
1S943-10-10 n/a Straight -10 5/8" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-10-8 n/a Straight -8 1/2" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-12-12 n/a Straight -12 3/4" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-16-16 n/a Straight -16 1" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-20-20 n/a Straight -20 1-1/4" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-20-20C n/a Straight -20 1-1/4" Stainless Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-4-4 n/a Straight -4 1/4" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-6-6 n/a Straight -6 3/8" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-8-6 n/a Straight -6 1/2" Steel Female Slip-fit Counterbore-Brazing- Straight
1S943-8-8 n/a Straight -8 1/2" Steel Female Slip-fit Counterbore-Brazing- Straight
1G243-6-6 Inch Elbow 90° -6 3/8" Steel Female BSP Parallel Pipe - Swivel
1J043-6-4 Inch Straight -4 Steel Male Seal-Lok Rigid Straight (with O-Ring)

687463
687583