| #

| #07E32B13AC1


Technical Specifications

  • Port Size: 3 - 1/2 Inch
  • Bowl Type: Polycarbonate Bowl
  • Bowl / Drain Options: 2 - Polycarbonate Bowl / Metal Bowl Guard / Twist Drain
  • Filter Elements: B - 5 Micron
  • Pressure Range: 13 - 125 PSIG
  • Relief: A - Relieving
  • Port Type: 1 - BSPP
  • Options: Blank - No Options
  • Preset Pressure: Blank - No Preset Option

Ok

x

Related Documents

×

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463