Subplates for Pressure Valves - Series A102 | Product Series

Filter by

    No filters selected

Port Connection

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Subplates for Pressure Valves - Series A102 Subplates for Pressure Valves - Series A102

Subplates for Pressure Valves - Series A102

The solid subplate series A102 in size NG10 is used for mounting the proven Parker pressure valves series VB and VM.

Technical Specifications

  • Position Sensing Type: Rear
  • Mounting Type: Sub base, manifold
  • Product Series: Subplate
  • Weight: 5.75 kg
  • Actuation Type: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Maximum Pressure Setting: N/A
  • Body Material: Steel
  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535), Other (on request)
  • Pressure Control Range: N/A
  • Flow Rate: N/A

Full Product Description

Parker's  solid subplates series  A102 in size NG10  are dedicated for mounting the direct operated pressure relief valve series VB or the direct operated pressure reducing valve series VM and contribute to a reliable operation.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mounting according to DIN ISO - for quick, easy integration
• Optimally adapted to the Parker pressure valves
• Short delivery time  - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Connection Thread Size
A102R3/4-OD1 NG10/CETOP 05 A, B, Y = G 3/4 inch; X = G 1/4 inch

687463
687478