Air Preparation Accessories - Airguard Protection System | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Preparation Accessories - Airguard Protection System

Air Preparation Accessories - Airguard Protection System OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Safety Shut Off Valve
  • Mounting Type: Inline
  • Port Connection: Female to Female, Male to Female
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch, 1 inch, 2 inch
  • Port Type: BSPP
  • Pressure Rating: 0 to 18 bar, 0 to 35 bar
  • Operating Temperature: -20 to 80 °C, -20 to 120 °C
  • Body Material: Aluminum, Stainless Steel
  • Piston Rod Material: Polyoxymethylene, Aluminum

Full Product Description

The AirGuard offers simple but efficient protection to pneumatic systems in the event of a broken compressed-air hose or pipe. AirGuard works as a fuse for compressed air and should be mounted on all endangered areas. The air supply is immediately shut off by the AirGuard, should the volume of air exceed a set value. This “value” is factory preset and is set to allow normal air consumption when using air tools. Should the air consumption exceeds the set value, e.g. the air line is severed, then the internal piston instantly shuts off the main flow. An integral bleed hole allows some air to flow though. This enables the line pressure to automatically reset the AirGuard once the main line break is repaired.  

Markets
• Industrial
• Manufacturing
• Air and Gas
• Appliances
• Vehicle Assembly Facilities
• Misc. Processing

Features/Benefits
• Maintenance friendly repair possible while plant is still operating
• Economic competitive pricing
• Reliable and tamperproof No adjustment necessary
• Complies with the 2010 ISO4414 (5.4.5.11.1)
• Lightweight compact size
• Compatible with all pneumatic systems
• Can be used as a flow blocker
• TUV Approval No. 01-02-0145
• EU Registered Utility Model No. 0025 73 525

Applications
• Areas people or material can be harm and has to be safe
• In situations where small amounts of compressed air are required, but the pressure and flow must be stringently regulated
• Pneumatic tools connected with hoses
• Shop floor using hoses to supply compressed air 
• Production lines
• Particular nailers, tackers etc.
• Furniture, construction and precision engineering trades
• Piping and compressed air systems
• Compressed air used in automation for actuation
• Control, feeding or transportation
• Pick and place units in automatic assembly systems

Related Documents

×
Products

687463
A87859