Aluminum Motors – PGM511 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Motors – PGM511 Series Aluminum Motors – PGM511 Series

Aluminum Motors – PGM511 Series

Parker’s Aluminum Motor PGM511 Series fixed displacement gear motor offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Product Type: Motor, high pressure aluminum, external gear
  • Displacement: 6.0 to 31.0 cm3/rev (Motor), 0.37 to 1.89 inch3/rev (Motor)
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt, Thru-bolt
  • Shaft Type: SAE Splined, Keyed
  • Shaft Seal Material: NBR, FPM [FKM], Double NBR or Double FPM, NBR, FPM [FKM], Double NBR, Double FPM
  • Number of Ports: SAE Straight Thread
  • Inlet Port Size: Common or Separate with Multiple Gear Sets
  • For Fluid Type: Fire Resistant Fluids : Water-Oil Emulsions 60/40, HFB; Water-Glycol, HFC; Phosphate Esters, HFD, Mineral Oil
  • Operating Temperature: 5 to 176 °F (Operating), -4 to 5 °F (Cold start)
  • Operating Speed: 500 to 4000 RPM
  • Minimum Inlet Pressure Rating: -0.25 bar Absolute
  • Maximum Inlet Pressure Rating: 1.4 bar, 20 psig
  • Maximum Continuous Vacuum Pressure: 13 cm (5 in) Hg at operating temperature
  • Continuous Outlet Pressure: up to 250 bar, up to 3600 psi
  • Drain Option: Bottom, Top, Rear or Side [Right or Left], Bottom, Top, Rear, Side [Right or Left]

Full Product Description

Parker’s 511 series fixed displacement gear motors offer cost effective, high power density due to their aluminum, bushing block construction, making them ideal in a broad selection of markets such as Material Handling, Agriculture, Turf, as well as a variety of Industrial Applications. They are available as single or multi-section motors.
         
Markets:
• Aerial
• Agriculture Machinery
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Oil & Gas

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Fan drive motors
• Mower motors
• Sweeper motors
• Pump drive

Technical Specifications:
• Sizes from 3 to 33cc
• Operating pressures up to 250 bar (3,625 psi)
• Speeds up to 4,000 rpm
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687463
688058