Ball Valve, 6000 PSI - B Series | Product Series

Filter by

    No filters selected

Flow Capacity (Cv)

Connection 1 Size

Connection 2 Size

Connection 3 Size (inch)

Connection 1 Style

Connection 2 Style

Connection 3 Style

Valve Type

Seat Material

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valve, 6000 PSI -  B Series

Ball Valve, 6000 PSI - B Series

Parker's B Series ball valves, with a "free floating " ball design, offer superior performance in a variety of pressure and temperature applications in process, and instrumentation applications.

Technical Specifications

  • Maximum Operating Pressure: 103 barg, 414 barg, 1500 psig, 6000 psig
  • Maximum Operating Temperature: 232 °C, 450 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Materials of Construction: 316 Stainless Steel
  • Flow Rate: .93, 2.34, 6.42, 1.04, .70, .87, 3.62 Cv
  • Connection 1 Size: 1/8" - 3/8", NPT F, Two Ferrule Compression, NPT M, Single Ferrule Compression
  • Connection 2 Size: 1/8" - 3/8", NPT F, Two Ferrule Compression, NPT M, Single Ferrule Compression
  • Valve Type: 2 Way, 3 Way
  • Seat Material: PEEK, PTFE

Full Product Description

Parker's B Series Ball Valves are available manually, pneumatically, and electrically actuated. They provide quick on-off control of fluids utilized in process and instrumentation applications. A broad selection of valve body, seat, and seal materials provide a wide range of pressures (up to 6,000 PSI) and temperatures (up to 450F/232C) at which the valve may be used.
Markets:
• Chemical Plants
• Refineries
• Power Plants
• Petrochemical Plants

Features/Benefits:
• Free floating ball design provides seat wear compensation.
• Available in 316 Stainless Steel and Brass. Monel® Alloy 400 and Hastelloy® C-276 construction available upon request.
• Micro-finished ball provides a positive seal.
• Straight through flow path for minimum pressure drop.
• Wide variety of US Customary and SI ports.
• 90° actuation.
• Panel mountable.
• Adjustable PTFE stem seal can be maintained in-line.
• Handle indicates flow direction.
• Low operating torques.
• Positive handle stops.
• Color coded handles.
• Optional pneumatic and electric actuation.
• Optional live-loaded PTFE stem seals.
• Optional non-adjustable O-ring stem seals.
• Optional upstream and downstream drain models.
• Optional stainless steel and extended handles.

Applications:
• Flow Diversion
• Flow Selection
• Quick Fill Systems
• Process Mixing Systems
• Instrument Panels
• Remote Shut Off (with Actuation)

Related Documents

×
Products Flow Capacity (Cv) Connection 1 Size Connection 2 Size Connection 3 Size (inch) Connection 1 Style Connection 2 Style Connection 3 Style Valve Type Seat Material Material
2F-B2LJ2-SSP 0.93 1/8" 1/8" 1/8" NPT F NPT F NPT F 2 Way PCTFE 316 Stainless Steel
4F-B6LJ2-SSP 2.34 1/4" 1/4" 1/4" NPT F NPT F NPT F 2 Way PCTFE 316 Stainless Steel
8F-B8LJ2-SSP 6.42 1/2" 1/2" 1/2" NPT F NPT F NPT F 2 Way PCTFE 316 Stainless Steel
4A-B6LJ2-SSP 1.04 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE 316 Stainless Steel
6A-B6LJ2-SSP 2.34 3/8" 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE 316 Stainless Steel
8A-B8LJ2-SSP 6.42 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE 316 Stainless Steel
4M-B6LJ2-SSP 2.34 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PCTFE 316 Stainless Steel
6M-B6LJ2-SSP 2.34 3/8" 3/8" 3/8" NPT M NPT M NPT M 2 Way PCTFE 316 Stainless Steel
8M-B8LJ2-SSP 6.42 1/2" 1/2" 1/2" NPT M NPT M NPT M 2 Way PCTFE 316 Stainless Steel
4Z-B6LJ2-SSP 1.04 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
6Z-B6LJ2-SSP 2.34 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
8Z-B8LJ2-SSP 6.42 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
4Z-B6LJ-SSP 1.04 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
6Z-B6LJ-SSP 2.34 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
8Z-B8LJ-SSP 6.42 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
6F-B8LJ2-SSP 6.42 3/8" 3/8" 3/8" NPT F NPT F NPT F 2 Way PCTFE 316 Stainless Steel
4Z-B6XJ-SSP 0.7 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE 316 Stainless Steel
6Z-B6XJ-SSP 0.87 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE 316 Stainless Steel
8Z-B8XJ-SSP 3.62 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE 316 Stainless Steel
4A-B6XJ-SSP 0.7 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
6A-B6XJ-SSP 0.87 3/8" 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
8A-B8XJ-SSP 3.62 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
1A-B2LJ2-SSP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE 316 Stainless Steel
1A-B2LJ-SSP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE 316 Stainless Steel
1A-B2XJ2-SSP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE 316 Stainless Steel
1A-B2XJ-SSP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
1Z-B2LJ2-SSP 0.06 1/16" 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
1Z-B2LJ-SSP 0.06 1/16" 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
2A-B2XJ2-SSP 0.21 1/8" 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE 316 Stainless Steel
2A-B2XJ-SSP 0.21 1/8" 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
2Z-B2XJ2-SSP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE 316 Stainless Steel
2Z-B2XJ-SSP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE 316 Stainless Steel
2Z-B2LJ2-SSP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
2Z-B2LJ-SSP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
2F-B2LJ-SSP 0.93 1/8" 1/8" 1/8" NPT F NPT F NPT F 2 Way PTFE 316 Stainless Steel
2F-B2XJ2-SSP 0.63 1/8" 1/8" 1/8" NPT F NPT F NPT F 3 Way PCTFE 316 Stainless Steel
2F-B2XJ-SSP 0.63 1/8" 1/8" 1/8" NPT F NPT F NPT F 3 Way PTFE 316 Stainless Steel
2M-B2LJ2-SSP 0.93 1/8" 1/8" 1/8" NPT M NPT M NPT M 2 Way PCTFE 316 Stainless Steel
2M-B2LJ-SSP 0.93 1/8" 1/8" 1/8" NPT M NPT M NPT M 2 Way PTFE 316 Stainless Steel
2M-B2XJ2-SSP 0.63 1/8" 1/8" 1/8" NPT M NPT M NPT M 3 Way PCTFE 316 Stainless Steel
2M-B2XJ-SSP 0.63 1/8" 1/8" 1/8" NPT M NPT M NPT M 3 Way PTFE 316 Stainless Steel
4A-B2LJ2-SSP 0.93 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE 316 Stainless Steel
4A-B2LJ-SSP 0.93 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE 316 Stainless Steel
4A-B2XJ2-SSP 0.63 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE 316 Stainless Steel
4A-B2XJ-SSP 0.63 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE 316 Stainless Steel
4M-B2LJ2-SSP 0.93 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PCTFE 316 Stainless Steel
4M-B2LJ-SSP 0.93 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PTFE 316 Stainless Steel
4M-B2XJ2-SSP 0.63 1/4" 1/4" 1/4" NPT M NPT M NPT M 3 Way PCTFE 316 Stainless Steel
4M-B2XJ-SSP 0.63 1/4" 1/4" 1/4" NPT M NPT M NPT M 3 Way PTFE 316 Stainless Steel
4Z-B2LJ2-SSP 0.93 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE 316 Stainless Steel
4Z-B2LJ-SSP 0.93 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE 316 Stainless Steel
4Z-B2XJ2-SSP 0.63 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE 316 Stainless Steel
4Z-B2XJ-SSP 0.63 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE 316 Stainless Steel
8A-B8LJ-SSP 6.42 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE 316 Stainless Steel
8A-B8XJ2-SSP 3.62 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE 316 Stainless Steel
8F-B8LJ-SSP 6.42 1/2" 1/2" 1/2" NPT F NPT F NPT F 2 Way PTFE 316 Stainless Steel
8M-B8LJ-SSP 6.42 1/2" 1/2" 1/2" NPT M NPT M NPT M 2 Way PTFE 316 Stainless Steel
8Z-B8XJ2-SSP 3.62 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE 316 Stainless Steel
1A-B2LJ2-BP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE Brass
1A-B2LJ-BP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE Brass
1A-B2XJ2-BP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE Brass
1A-B2XJ-BP 0.06 1/16" 1/16" 1/16" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
1Z-B2LJ2-BP 0.06 1/16" 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
1Z-B2LJ-BP 0.06 1/16" 1/16" 1/16" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
2A-B2XJ2-BP 0.21 1/8" 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE Brass
2A-B2XJ-BP 0.21 1/8" 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
2Z-B2XJ2-BP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE Brass
2Z-B2XJ-BP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE Brass
2Z-B2LJ2-BP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
2Z-B2LJ-BP 0.21 1/8" 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
2F-B2LJ2-BP 0.93 1/8" 1/8" 1/8" NPT F NPT F NPT F 2 Way PCTFE Brass
2F-B2LJ-BP 0.93 1/8" 1/8" 1/8" NPT F NPT F NPT F 2 Way PTFE Brass
2F-B2XJ2-BP 0.63 1/8" 1/8" 1/8" NPT F NPT F NPT F 3 Way PCTFE Brass
2F-B2XJ-BP 0.63 1/8" 1/8" 1/8" NPT F NPT F NPT F 3 Way PTFE Brass
2M-B2LJ2-BP 0.93 1/8" 1/8" 1/8" NPT M NPT M NPT M 2 Way PCTFE Brass
2M-B2LJ-BP 0.93 1/8" 1/8" 1/8" NPT M NPT M NPT M 2 Way PTFE Brass
2M-B2XJ2-BP 0.63 1/8" 1/8" 1/8" NPT M NPT M NPT M 3 Way PCTFE Brass
2M-B2XJ-BP 0.63 1/8" 1/8" 1/8" NPT M NPT M NPT M 3 Way PTFE Brass
4A-B2LJ2-BP 0.93 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE Brass
4A-B2LJ-BP 0.93 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE Brass
4A-B2XJ2-BP 0.63 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE Brass
4A-B2XJ-BP 0.63 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
4A-B6LJ2-BP 1.04 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE Brass
4A-B6XJ-BP 0.7 1/4" 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
4F-B6LJ2-BP 2.34 1/4" 1/4" 1/4" NPT F NPT F NPT F 2 Way PCTFE Brass
4M-B2LJ2-BP 0.93 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PCTFE Brass
4M-B2LJ-BP 0.93 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PTFE Brass
4M-B2XJ2-BP 0.63 1/4" 1/4" 1/4" NPT M NPT M NPT M 3 Way PCTFE Brass
4M-B2XJ-BP 0.63 1/4" 1/4" 1/4" NPT M NPT M NPT M 3 Way PTFE Brass
4M-B6LJ2-BP 2.34 1/4" 1/4" 1/4" NPT M NPT M NPT M 2 Way PCTFE Brass
4Z-B2LJ2-BP 0.93 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
4Z-B2LJ-BP 0.93 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
4Z-B2XJ2-BP 0.63 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE Brass
4Z-B2XJ-BP 0.63 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE Brass
4Z-B6LJ2-BP 1.04 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
4Z-B6LJ-BP 1.04 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
4Z-B6XJ-BP 0.7 1/4" 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE Brass
6A-B6LJ2-BP 2.34 3/8" 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE Brass
6A-B6XJ-BP 0.87 3/8" 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
6F-B8LJ2-BP 6.42 3/8" 3/8" 3/8" NPT F NPT F NPT F 2 Way PCTFE Brass
6M-B6LJ2-BP 2.34 3/8" 3/8" 3/8" NPT M NPT M NPT M 2 Way PCTFE Brass
6Z-B6LJ2-BP 2.34 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
6Z-B6LJ-BP 2.34 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
6Z-B6XJ-BP 0.87 3/8" 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE Brass
8A-B8LJ2-BP 6.42 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PCTFE Brass
8A-B8LJ-BP 6.42 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 2 Way PTFE Brass
8A-B8XJ2-BP 3.62 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PCTFE Brass
8A-B8XJ-BP 3.62 1/2" 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Two Ferrule Compression 3 Way PTFE Brass
8F-B8LJ2-BP 6.42 1/2" 1/2" 1/2" NPT F NPT F NPT F 2 Way PCTFE Brass
8F-B8LJ-BP 6.42 1/2" 1/2" 1/2" NPT F NPT F NPT F 2 Way PTFE Brass
8M-B8LJ2-BP 6.42 1/2" 1/2" 1/2" NPT M NPT M NPT M 2 Way PCTFE Brass
8M-B8LJ-BP 6.42 1/2" 1/2" 1/2" NPT M NPT M NPT M 2 Way PTFE Brass
8Z-B8LJ2-BP 6.42 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PCTFE Brass
8Z-B8LJ-BP 6.42 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 2 Way PTFE Brass
8Z-B8XJ2-BP 3.62 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PCTFE Brass
8Z-B8XJ-BP 3.62 1/2" 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Single Ferrule Compression 3 Way PTFE Brass

687463
687516