BF825 - Baldwin - Can-Type Fuel Filters | Australia & New Zealand

Baldwin - Can-Type Fuel Filters | #BF825

BF825

Baldwin - Can-Type Fuel Filters | #BF825

Baldwin’s can-type fuel filters protect sensitive fuel system components, like injection pumps and injectors, from damaging contaminants.


Technical Specifications

  • Product Type: Can-Type Fuel Filter
  • Outside Diameter: 3 7/16 (87.3)
  • Inside Diameter: 3/4 (19.0)
  • Length: 2 13/16 (71.4)
  • Gasket: Furnished Gasket: ES1049, [2] G233-A, G233-B; Optional Gasket: ES3063 (IHC Installations)
  • O-ring: [1] Included
  • Related To: BF812, BF874, BF884 (Long Versions)
  • Application: Agco, Akerman, Allis Chalmers, Bobcat, Case, Caterpillar, Fiat, Ford, Hesston, International, J.C. Bamford, John Deere, Kubota, Massey Ferguson, New Holland, Oliver, Perkins, White Equipment
  • Compatible Competitor Part Number: Allis Chalmers 1919100; Case K915319; Ford E7NN-9176-AA; International 757836-R91; Massey Ferguson 1013891-M1; New Holland 505776; Perkins 868014
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Automotive
    Agriculture

Item Information

Baldwin’s can-type fuel filters protect sensitive fuel system components, like injection pumps and injectors, from damaging contaminants. Dirty fuel is a fact of life. Baldwin diesel filters help your engine run at optimum performance by ensuring that only clean, dry fuel reaches the combustion chamber.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
082700