Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA)

Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA)

Parker DB, DC, and DA rotary shaft oil seal profiles feature two opposite facing spring loaded elastomer lips with varying metal case designs for bi-directional fluid sealing, fluid separation or contamination exclusion.

Technical Specifications

  • Shaft Diameter: 0.250 to 4.000 inch, 6.4 to 102 mm
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 2000 to 3000 ft/min, 10.2 to 16.3 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber

Full Product Description

Parker DB, DC, and DA rotary shaft oil seal profiles feature two opposite facing spring loaded elastomer lips with metal case for general bi-directional fluid sealing, fluid separation or contamination exclusion. A stainless steel garter spring provides constant, uniform load of the each elastomer lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

DB Profile: Single metal case with ParKote™ bore sealant or ground outside diameter. Used in metal or cast steel housing applications.

DC Profile: Rubber covered metal case for improved OD sealing. Used in applications with soft alloy housings.

DA Profile: Assembled dual case with ParKote™ bore sealant or ground OD. Used where structural rigidity is required and for blind shaft installation.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 2000 fpm (10.2 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar) depending on shaft speed

Size Range: 1/4 to 4 inches (6.4 to 101 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For use in general pressure applications requiring bi-directional fluid separation or contamination exclusion.

Related Documents

×

687463
687567