Brass 45° Flare Fittings | Product Series

Filter by

    No filters selected

Shape

Product Style

Connection 1 Type

Connection 1 Tube Outside Diameter

Connection 1 Thread Size

Connection 2 Type

Connection 2 Tube Outside Diameter

Connection 2 Thread Size

Connection 3 Type

Connection 3 Tube Outside Diameter

Connection 3 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass 45° Flare Fittings

Brass 45° Flare Fittings

All brass 45° flare fitting that resists mechanical pullout. Meets functional requirements of SAE J512 and J513.

Technical Specifications

  • Connection Type: Flare, Thread
  • Shape: Various
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Division: Fluid System Connectors Division
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1/8 (2800), 3/16 (1900), 1/4 (1400), 5/16 (1200), 3/8 (1000), 1/2 (750), 5/8 (650), 3/4 (550) psi, 1/8 (193), 3/16 (131), 1/4 (96), 5/16 (82), 3/8 (68), 1/2 (52), 5/8 (45), 3/4 (38) bar
  • Tube Material: Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
  • Media: Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
  • Application: Adapters, Fuels, Natural Gas, Propane, Refrigerant Lines
  • Specifications Met: SAE J512, SAE J513
  • Materials of Construction: Brass
  • Nut Material: Brass
  • O-Ring Material: Fluorocarbon

Full Product Description

Parker's 45° flare fittings are economical for a metal-to-metal seal that are designed for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Flare fittings are appropriate alternatives for solder type joints where an open flame is either not desired or impractical. Fittings are available in forgings for refrigeration applications. Fittings meet functional requirements of SAE J512 and J513.

Markets:
• Refrigeration
• Heavy Duty Truck
• Mobile
• Industrial
• Heating
• Air conditioning

Features/Benefits:
• All brass construction
• Forged nuts for refrigeration applications
• Long nuts for vibration
• U.L. listed for flammable liquids
• Functional requirements of SAE J512 & SAE J513
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Refrigerant lines
• Propane lines
• Fuels
• Natural Gas
• Oil burners
• Adapters

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Product Style Connection 1 Type Connection 1 Tube Outside Diameter Connection 1 Thread Size Connection 2 Type Connection 2 Tube Outside Diameter Connection 2 Thread Size Connection 3 Type Connection 3 Tube Outside Diameter Connection 3 Thread Size
US5-4 Flare Adapter Flare to Tube Stem Flare Nut 1/4 inch 7/16-20 inch Tube Stem 1/4 inch 1/4 inch NA NA NA
US5-6 Flare Adapter Flare to Tube Stem Flare Nut 3/8 inch 5/8-18 inch Tube Stem 3/8 inch 3/8 inch NA NA NA
US5-8 Flare Adapter Flare to Tube Stem Flare Nut 1/2 inch 3/4-16 inch Tube Stem 1/2 inch 1/2 inch NA NA NA
1F-4-12 Drum adapter Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 3/4 inch NA NA NA
1F-4-8 Drum adapter Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 1/2 inch NA NA NA
1F-6-12 Drum adapter Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 3/4 inch NA NA NA
1F-8-12 Drum adapter Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 3/4 inch NA NA NA
14FL-10 Long Forged Nut Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
14FL-4 Long Forged Nut Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
14FL-6 Long Forged Nut Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
14FL-8 Long Forged Nut Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
14FS-10-8 Forged Reducing Nut Tube to Tube Flare 5/8 inch 7/8-14 inch Flare 1/2 inch 3/4-16 inch NA NA NA
14FS-6-4 Forged Reducing Nut Tube to Tube Flare 3/8 inch 5/8-18 inch Flare 1/4 inch 7/16-20 inch NA NA NA
14FS-8-6 Forged Reducing Nut Tube to Tube Flare 1/2 inch 3/4-16 inch Flare 3/8 inch 5/8-18 inch NA NA NA
14FSV-10 Swivel Nut Connector Tube to Tube NPT Swivel Nut NA 5/8 inch NPT Swivel Nut NA 5/8 inch NA NA NA
14FSV-4 Swivel Nut Connector Tube to Tube NPT Swivel Nut NA 1/4 inch NPT Swivel Nut NA 1/4 inch NA NA NA
14FSV-6 Swivel Nut Connector Tube to Tube NPT Swivel Nut NA 3/8 inch NPT Swivel Nut NA 3/8 inch NA NA NA
14FSV-8 Swivel Nut Connector Tube to Tube NPT Swivel Nut NA 1/2 inch NPT Swivel Nut NA 1/2 inch NA NA NA
14FSX-10 Short Forged Nut Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
14FSX-12 Short Forged Nut Flare Flare 3/4 inch 1-1/16-14 inch NA NA NA NA NA NA
14FSX-4 Short Forged Nut Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
14FSX-5 Short Forged Nut Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
14FSX-6 Short Forged Nut Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
14FSX-8 Short Forged Nut Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
144F-10 Tee Flare to Flare Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch
144F-3 Tee Flare to Flare Flare 3/16 inch 3/8-24 inch Flare 3/16 inch 3/8-24 inch Flare 3/16 inch 3/8-24 inch
144F-4 Tee Flare to Flare Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch
144F-5 Tee Flare to Flare Flare 5/16 inch 1/2-20 inch Flare 5/16 inch 1/2-20 inch Flare 5/16 inch 1/2-20 inch
144F-6 Tee Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch
144F-6-6-4 Tee Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch Flare 1/4 inch 7/16-20 inch
144F-8 Tee Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch
144F-8-8-6 Tee Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch Flare 3/8 inch 5/8-18 inch
145F-10-8 Branch Tee Flare to Pipe Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch
145F-2-2 Branch Tee Flare to Pipe Flare 1/8 inch 5/16-24 inch Flare 1/8 inch 5/16-24 inch Male Pipe NA 1/8 inch
145F-4-2 Branch Tee Flare to Pipe Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch
145F-4-4 Branch Tee Flare to Pipe Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch
145F-5-4 Branch Tee Flare to Pipe Flare 5/16 inch 1/2-20 inch Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch
145F-6-4 Branch Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch
145F-6-6 Branch Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch
145F-6-8 Branch Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/2 inch
145F-8-6 Branch Tee Flare to Pipe Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch
145F-8-8 Branch Tee Flare to Pipe Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch
149F-10-12 90° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 3/4 inch NA NA NA
149F-10-4 90° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/4 inch NA NA NA
149F-10-6 90° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 3/8 inch NA NA NA
149F-10-8 90° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch NA NA NA
149F-12-12 90° Forged Elbow Flare to Pipe Flare 3/4 inch 1-1/16-14 inch Male Pipe NA 3/4 inch NA NA NA
149F-12-8 90° Forged Elbow Flare to Pipe Flare 3/4 inch 1-1/16-14 inch Male Pipe NA 1/2 inch NA NA NA
149F-2-2 90° Forged Elbow Flare to Pipe Flare 1/8 inch 5/16-24 inch Male Pipe NA 1/8 inch NA NA NA
149F-3-2 90° Forged Elbow Flare to Pipe Flare 3/16 inch 3/8-24 inch Male Pipe NA 1/8 inch NA NA NA
149F-4-2 90° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
149F-4-4 90° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
149F-4-6 90° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 3/8 inch NA NA NA
149F-4-8 90° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/2 inch NA NA NA
149F-5-2 90° Forged Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/2 inch NA NA NA
149F-5-4 90° Forged Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch NA NA NA
149F-5-6 90° Forged Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 3/8 inch NA NA NA
149F-6-12 90° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/4 inch NA NA NA
149F-6-2 90° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/8 inch NA NA NA
149F-6-4 90° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
149F-6-6 90° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
149F-6-8 90° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/2 inch NA NA NA
149F-8-12 90° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/4 inch NA NA NA
149F-8-4 90° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/4 inch NA NA NA
149F-8-6 90° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch NA NA NA
149F-8-8 90° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch NA NA NA
1495F-12-8 90° Forged Elbow Flare to Pipe Flare 3/4 inch 1-1/16-14 inch SAE Straight Thread NA 1-1/16-14 inch NA NA NA
1495F-12-12 90° Forged Elbow Flare to Pipe Flare 3/4 inch 1-1/16-14 inch SAE Straight Thread NA 1-1/16-14 inch NA NA NA
150F-10-12 90° Forged Elbow Flare to Female Pipe Flare 5/8 inch 7/8-14 inch Female Pipe NA 3/4 inch NA NA NA
150F-10-8 90° Forged Elbow Flare to Female Pipe Flare 5/8 inch 7/8-14 inch Female Pipe NA 1/2 inch NA NA NA
150F-4-2 90° Forged Elbow Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 1/8 inch NA NA NA
150F-4-4 90° Forged Elbow Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 1/4 inch NA NA NA
150F-5-4 90° Forged Elbow Flare to Female Pipe Flare 5/16 inch 1/2-20 inch Female Pipe NA 1/4 inch NA NA NA
150F-6-2 90° Forged Elbow Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/8 inch NA NA NA
150F-6-4 90° Forged Elbow Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/4 inch NA NA NA
150F-6-6 90° Forged Elbow Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 3/8 inch NA NA NA
150F-6-8 90° Forged Elbow Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/2 inch NA NA NA
150F-8-12 90° Forged Elbow Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 3/4 inch NA NA NA
150F-8-6 90° Forged Elbow Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 3/8 inch NA NA NA
150F-8-8 90° Forged Elbow Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 1/2 inch NA NA NA
151F-10-8 Run Tee Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch Flare 5/8 inch 7/8-14 inch
151F-4-2 Run Tee Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch Flare 1/4 inch 7/16-20 inch
151F-4-4 Run Tee Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch Flare 1/4 inch 7/16-20 inch
151F-5-4 Run Tee Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch Flare 5/16 inch 1/2-20 inch
151F-6-4 Run Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch Flare 3/8 inch 5/8-18 inch
151F-6-6 Run Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch Flare 3/8 inch 5/8-18 inch
151F-6-8 Run Tee Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/2 inch Flare 3/8 inch 5/8-18 inch
151F-8-6 Run Tee Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch Flare 1/2 inch 3/4-16 inch
151F-8-8 Run Tee Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch Flare 1/2 inch 3/4-16 inch
155F-10 90° Forged Elbow Flare to Flare Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch NA NA NA
155F-12 90° Forged Elbow Flare to Flare Flare 3/4 inch 1-1/16-14 inch Flare 3/4 inch 1-1/16-14 inch NA NA NA
155F-2 90° Forged Elbow Flare to Flare Flare 1/8 inch 5/16-24 inch Flare 1/8 inch 5/16-24 inch NA NA NA
155F-3 90° Forged Elbow Flare to Flare Flare 3/16 inch 3/8-24 inch Flare 3/16 inch 3/8-24 inch NA NA NA
155F-4 90° Forged Elbow Flare to Flare Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch NA NA NA
155F-5 90° Forged Elbow Flare to Flare Flare 5/16 inch 1/2-20 inch Flare 5/16 inch 1/2-20 inch NA NA NA
155F-6 90° Forged Elbow Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch NA NA NA
155F-8 90° Forged Elbow Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch NA NA NA
159F-10-6 45° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 3/8 inch NA NA NA
159F-10-8 45° Forged Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch NA NA NA
159F-12-8 45° Forged Elbow Flare to Pipe Flare 3/4 inch 1-1/16-14 inch Male Pipe NA 1/2 inch NA NA NA
159F-4-2 45° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
159F-4-4 45° Forged Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
159F-5-2 45° Forged Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/8 inch NA NA NA
159F-5-4 45° Forged Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch NA NA NA
159F-6-2 45° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/8 inch NA NA NA
159F-6-4 45° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
159F-6-6 45° Forged Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
159F-8-4 45° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/4 inch NA NA NA
159F-8-6 45° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch NA NA NA
159F-8-8 45° Forged Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch NA NA NA
1595F-12-12 45° Forged Elbow Flare to Straight Thread Flare 3/4 inch 1-1/16-14 inch SAE Straight Thread NA 3/4 inch NA NA NA
1595F-12-8 45° Forged Elbow Flare to Straight Thread Flare 3/4 inch 1-1/16-14 inch SAE Straight Thread NA 1/2 inch NA NA NA
1595F-8-8 45° Forged Elbow Flare to Straight Thread Flare 1/2 inch 3/4-16 inch SAE Straight Thread NA 1/2 inch NA NA NA
166FSV-10-10 90° Swivel Elbow Flare to Female Flare Swivel Flare 5/8 inch 7/8-14 inch Female Flare Swivel Nut NA 5/8 inch NA NA NA
166FSV-12-12 90° Swivel Elbow Flare to Female Flare Swivel Flare 3/4 inch 1-1/16-14 inch Female Flare Swivel Nut NA 3/4 inch NA NA NA
166FSV-4-4 90° Swivel Elbow Flare to Female Flare Swivel Flare 1/4 inch 7/16-20 inch Female Flare Swivel Nut NA 1/4 inch NA NA NA
166FSV-6-6 90° Swivel Elbow Flare to Female Flare Swivel Flare 3/8 inch 5/8-18 inch Female Flare Swivel Nut NA 3/8 inch NA NA NA
166FSV-8-8 90° Swivel Elbow Flare to Female Flare Swivel Flare 1/2 inch 3/4-16 inch Female Flare Swivel Nut NA 1/2 inch NA NA NA
2GF-10 Flare Gasket Flare Flare 5/8 inch NA NA NA NA NA NA NA
2GF-12 Flare Gasket Flare Flare 3/4 inch NA NA NA NA NA NA NA
2GF-3 Flare Gasket Flare Flare 3/16 inch NA NA NA NA NA NA NA
2GF-4 Flare Gasket Flare Flare 1/4 inch NA NA NA NA NA NA NA
2GF-5 Flare Gasket Flare Flare 5/16 inch NA NA NA NA NA NA NA
2GF-6 Flare Gasket Flare Flare 3/8 inch NA NA NA NA NA NA NA
2GF-8 Flare Gasket Flare Flare 1/2 inch NA NA NA NA NA NA NA
244F-4 90° Extruded Elbow Flare to Flare Flare 1/4 inch 7/16-20 inch Flare NA 1/4 inch NA NA NA
249F-10-8 90° Extruded Elbow Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch NA NA NA
249F-3-2 90° Extruded Elbow Flare to Pipe Flare 3/16 inch 3/8-24 inch Male Pipe NA 1/8 inch NA NA NA
249F-4-2 90° Extruded Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
249F-4-4 90° Extruded Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
249F-4-6 90° Extruded Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 3/8 inch NA NA NA
249F-5-2 90° Extruded Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/8 inch NA NA NA
249F-5-4 90° Extruded Elbow Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch NA NA NA
249F-6-2 90° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/8 inch NA NA NA
249F-6-4 90° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
249F-6-6 90° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
249F-6-8 90° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/2 inch NA NA NA
249F-8-6 90° Extruded Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch NA NA NA
249F-8-8 90° Extruded Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch NA NA NA
256F-4-2 Adapter Tee Flare to Pipe Flare 1/4 inch 7/16-20 inch Flare NA 1/4 inch Male Pipe NA 1/8 inch
259F-4-2 45° Extruded Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
259F-4-4 45° Extruded Elbow Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
259F-6-4 45° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
259F-6-6 45° Extruded Elbow Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
259F-8-6 45° Extruded Elbow Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch NA NA NA
3GF-10 Seal Bonnet Flare Flare 5/8 inch NA NA NA NA NA NA NA
3GF-12 Seal Bonnet Flare Flare 3/4 inch NA NA NA NA NA NA NA
3GF-3 Seal Bonnet Flare Flare 3/16 inch NA NA NA NA NA NA NA
3GF-4 Seal Bonnet Flare Flare 1/4 inch NA NA NA NA NA NA NA
3GF-5 Seal Bonnet Flare Flare 5/16 inch NA NA NA NA NA NA NA
3GF-6 Seal Bonnet Flare Flare 3/8 inch NA NA NA NA NA NA NA
3GF-8 Seal Bonnet Flare Flare 1/2 inch NA NA NA NA NA NA NA
41FL-10 Long Extruded Nut Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
41FL-12 Long Extruded Nut Flare Flare 3/4 inch 1-1/16-14 inch NA NA NA NA NA NA
41FL-2 Long Extruded Nut Flare Flare 1/8 inch 5/16-24 inch NA NA NA NA NA NA
41FL-3 Long Extruded Nut Flare Flare 3/16 inch 3/8-24 inch NA NA NA NA NA NA
41FL-4 Long Extruded Nut Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
41FL-5 Long Extruded Nut Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
41FL-6 Long Extruded Nut Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
41FL-8 Long Extruded Nut Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
41FS-10 Short Extruded Nut Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
41FS-12 Short Extruded Nut Flare Flare 3/4 inch 1-1/16-14 inch NA NA NA NA NA NA
41FS-14 Short Extruded Nut Flare Flare 7/8 inch 1-1/4-12 inch NA NA NA NA NA NA
41FS-2 Short Extruded Nut Flare Flare 1/8 inch 5/16-24 inch NA NA NA NA NA NA
41FS-3 Short Extruded Nut Flare Flare 3/16 inch 3/8-24 inch NA NA NA NA NA NA
41FS-4 Short Extruded Nut Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
41FS-5 Short Extruded Nut Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
41FS-6 Short Extruded Nut Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
41FS-8 Short Extruded Nut Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
41FX-12 Shorter Extruded Nut Flare Flare 3/4 inch 1-1/16-14 inch NA NA NA NA NA NA
41FX-10 Shorter Extruded Nut Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
41FX-6 Shorter Extruded Nut Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
41FX-8 Shorter Extruded Nut Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
42F-10 Union Flare to Flare Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch NA NA NA
42F-10-6 Union Reducer Flare to Flare Flare 5/8 inch 7/8-14 inch Flare 3/8 inch 5/8-18 inch NA NA NA
42F-10-8 Union Reducer Flare to Flare Flare 5/8 inch 7/8-14 inch Flare 1/2 inch 3/4-16 inch NA NA NA
42F-12 Union Flare to Flare Flare 3/4 inch 1-1/16-14 inch Flare 3/4 inch 1-1/16-14 inch NA NA NA
42F-14 Union Flare to Flare Flare 7/8 inch 1-1/4-12 inch Flare 7/8 inch 1-1/4-12 inch NA NA NA
42F-2 Union Flare to Flare Flare 1/8 inch 5/16-24 inch Flare 1/8 inch 5/16-24 inch NA NA NA
42F-3 Union Flare to Flare Flare 3/16 inch 3/8-24 inch Flare 3/16 inch 3/8-24 inch NA NA NA
42F-4 Union Flare to Flare Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch NA NA NA
42F-5 Union Flare to Flare Flare 5/16 inch 1/2-20 inch Flare 5/16 inch 1/2-20 inch NA NA NA
42F-6 Union Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch NA NA NA
42F-6-4 Union Reducer Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 1/4 inch 7/16-20 inch NA NA NA
42F-6-5 Union Reducer Flare to Flare Flare 3/8 inch 5/8-18 inch Flare 5/16 inch 1/2-20 inch NA NA NA
42F-8 Union Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch NA NA NA
42F-8-4 Union Reducer Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 1/4 inch 7/16-20 inch NA NA NA
42F-8-6 Union Reducer Flare to Flare Flare 1/2 inch 3/4-16 inch Flare 3/8 inch 5/8-18 inch NA NA NA
43F-10-10 Connector Flare to Solder Flare 5/8 inch 7/8-14 inch Solder O D 1/4 inch NA NA NA NA
43F-10-12 Connector Flare to Solder Flare 5/8 inch 7/8-14 inch Solder O D 3/4 inch NA NA NA NA
43F-10-8 Connector Flare to Solder Flare 5/8 inch 7/8-14 inch Solder O D 1/2 inch NA NA NA NA
43F-12-12 Connector Flare to Solder Flare 3/4 inch 1-1/16-14 inch Solder O D 3/4 inch NA NA NA NA
43F-12-14 Connector Flare to Solder Flare 3/4 inch 1-1/16-14 inch Solder O D 7/8 inch NA NA NA NA
43F-4-4 Connector Flare to Solder Flare 1/4 inch 7/16-20 inch Solder O D 1/4 inch NA NA NA NA
43F-4-5 Connector Flare to Solder Flare 1/4 inch 7/16-20 inch Solder O D 5/16 inch NA NA NA NA
43F-4-6 Connector Flare to Solder Flare 1/4 inch 7/16-20 inch Solder O D 3/8 inch NA NA NA NA
43F-6-10 Connector Flare to Solder Flare 3/8 inch 5/8-18 inch Solder O D 5/8 inch NA NA NA NA
43F-6-4 Connector Flare to Solder Flare 3/8 inch 5/8-18 inch Solder O D 1/4 inch NA NA NA NA
43F-6-5 Connector Flare to Solder Flare 3/8 inch 5/8-18 inch Solder O D 5/16 inch NA NA NA NA
43F-6-6 Connector Flare to Solder Flare 3/8 inch 5/8-18 inch Solder O D 3/8 inch NA NA NA NA
43F-6-8 Connector Flare to Solder Flare 3/8 inch 5/8-18 inch Solder O D 1/2 inch NA NA NA NA
43F-8-10 Connector Flare to Solder Flare 1/2 inch 3/4-16 inch Solder O D 5/8 inch NA NA NA NA
43F-8-6 Connector Flare to Solder Flare 1/2 inch 3/4-16 inch Solder O D 3/8 inch NA NA NA NA
43F-8-8 Connector Flare to Solder Flare 1/2 inch 3/4-16 inch Solder O D 1/2 inch NA NA NA NA
46F-10-12 Connector Flare to Female Pipe Flare 5/8 inch 7/8-14 inch Female Pipe NA 3/4 inch NA NA NA
46F-10-6 Connector Flare to Female Pipe Flare 5/8 inch 7/8-14 inch Female Pipe NA 3/8 inch NA NA NA
46F-10-8 Connector Flare to Female Pipe Flare 5/8 inch 7/8-14 inch Female Pipe NA 1/2 inch NA NA NA
46F-2-2 Connector Flare to Female Pipe Flare 1/8 inch 5/16-24 inch Female Pipe NA 1/8 inch NA NA NA
46F-3-2 Connector Flare to Female Pipe Flare 3/16 inch 3/8-24 inch Female Pipe NA 1/8 inch NA NA NA
46F-4-2 Connector Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 1/8 inch NA NA NA
46F-4-4 Connector Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 1/4 inch NA NA NA
46F-4-6 Connector Flare to Female Pipe Flare 1/4 inch 7/16-20 inch Female Pipe NA 3/8 inch NA NA NA
46F-5-2 Connector Flare to Female Pipe Flare 5/16 inch 1/2-20 inch Female Pipe NA 1/8 inch NA NA NA
46F-5-4 Connector Flare to Female Pipe Flare 5/16 inch 1/2-20 inch Female Pipe NA 1/4 inch NA NA NA
46F-6-2 Connector Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/8 inch NA NA NA
46F-6-4 Connector Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/4 inch NA NA NA
46F-6-6 Connector Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 3/8 inch NA NA NA
46F-6-8 Connector Flare to Female Pipe Flare 3/8 inch 5/8-18 inch Female Pipe NA 1/2 inch NA NA NA
46F-8-12 Connector Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 3/4 inch NA NA NA
46F-8-4 Connector Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 1/4 inch NA NA NA
46F-8-6 Connector Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 3/8 inch NA NA NA
46F-8-8 Connector Flare to Female Pipe Flare 1/2 inch 3/4-16 inch Female Pipe NA 1/2 inch NA NA NA
48F-10-12 Connector Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 3/4 inch NA NA NA
48F-10-4 Connector Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/4 inch NA NA NA
48F-10-6 Connector Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 3/8 inch NA NA NA
48F-10-8 Connector Flare to Pipe Flare 5/8 inch 7/8-14 inch Male Pipe NA 1/2 inch NA NA NA
48F-12-12 Connector Flare to Pipe Flare 3/4 inch 1-1/16-14 inch Male Pipe NA 3/4 inch NA NA NA
48F-12-8 Connector Flare to Pipe Flare 3/4 inch 1-1/16-14 inch Male Pipe NA 1/2 inch NA NA NA
48F-14-12 Connector Flare to Pipe Flare 7/8 inch 1-1/4-12 inch Male Pipe NA 3/4 inch NA NA NA
48F-2-2 Connector Flare to Pipe Flare 1/8 inch 5/16-24 inch Male Pipe NA 1/8 inch NA NA NA
48F-3-2 Connector Flare to Pipe Flare 3/16 inch 3/8-24 inch Male Pipe NA 1/8 inch NA NA NA
48F-3-4 Connector Flare to Pipe Flare 3/16 inch 3/8-24 inch Male Pipe NA 1/4 inch NA NA NA
48F-4-2 Connector Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
48F-4-4 Connector Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
48F-4-6 Connector Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 3/8 inch NA NA NA
48F-4-8 Connector Flare to Pipe Flare 1/4 inch 7/16-20 inch Male Pipe NA 1/2 inch NA NA NA
48F-5-2 Connector Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/8 inch NA NA NA
48F-5-4 Connector Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 1/4 inch NA NA NA
48F-5-6 Connector Flare to Pipe Flare 5/16 inch 1/2-20 inch Male Pipe NA 3/8 inch NA NA NA
48F-6-12 Connector Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/4 inch NA NA NA
48F-6-2 Connector Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/8 inch NA NA NA
48F-6-4 Connector Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
48F-6-6 Connector Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
48F-6-8 Connector Flare to Pipe Flare 3/8 inch 5/8-18 inch Male Pipe NA 1/2 inch NA NA NA
48F-8-12 Connector Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/4 inch NA NA NA
48F-8-4 Connector Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/4 inch NA NA NA
48F-8-6 Connector Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 3/8 inch NA NA NA
48F-8-8 Connector Flare to Pipe Flare 1/2 inch 3/4-16 inch Male Pipe NA 1/2 inch NA NA NA
485F-12-12 Connector Flare to Straight Thread Flare 3/4 inch 1-1/16-12 inch SAE Straight Thread NA 1-1/16-14 inch NA NA NA
485F-12-8 Connector Flare to Straight Thread Flare 3/4 inch 3/4-16 inch SAE Straight Thread NA 1-1/16-14 inch NA NA NA
639F-10 Seal Plug Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
639F-4 Seal Plug Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
639F-5 Seal Plug Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
639F-6 Seal Plug Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
639F-8 Seal Plug Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
640F-10 Cap Flare Flare 5/8 inch 7/8-14 inch NA NA NA NA NA NA
640F-3 Cap Flare Flare 3/16 inch 3/8-24 inch NA NA NA NA NA NA
640F-4 Cap Flare Flare 1/4 inch 7/16-20 inch NA NA NA NA NA NA
640F-5 Cap Flare Flare 5/16 inch 1/2-20 inch NA NA NA NA NA NA
640F-6 Cap Flare Flare 3/8 inch 5/8-18 inch NA NA NA NA NA NA
640F-8 Cap Flare Flare 1/2 inch 3/4-16 inch NA NA NA NA NA NA
660FHD-10 Union Female Flare to Female Flare Flare 5/8 inch 7/8-14 inch Flare 5/8 inch 7/8-14 inch NA NA NA
660FHD-4 Union Female Flare to Female Flare Flare 1/4 inch 7/16-20 inch Flare 1/4 inch 7/16-20 inch NA NA NA
660FHD-6 Union Female Flare to Female Flare Flare 3/8 inch 5/8-18 inch Flare 3/8 inch 5/8-18 inch NA NA NA
660FHD-8 Union Female Flare to Female Flare Flare 1/2 inch 3/4-16 inch Flare 1/2 inch 3/4-16 inch NA NA NA
661FHD-10-12 Connector Male Flare to Female Flare Flare 5/8 inch 7/8-14 inch Flare Nut 3/4 inch 1-1/16-14 inch NA NA NA
661FHD-10-8 Connector Male Flare to Female Flare Flare 5/8 inch 7/8-14 inch Flare Nut 1/2 inch 3/4-16 inch NA NA NA
661FHD-12-10 Connector Male Flare to Female Flare Flare 3/4 inch 1-1/16-14 inch Flare Nut 5/8 inch 7/8-14 inch NA NA NA
661FHD-4-6 Connector Male Flare to Female Flare Flare 1/4 inch 7/16-20 inch Flare Nut 3/8 inch 5/8-18 inch NA NA NA
661FHD-4-8 Connector Male Flare to Female Flare Flare 1/4 inch 7/16-20 inch Flare Nut 1/2 inch 3/4-16 inch NA NA NA
661FHD-6-4 Connector Male Flare to Female Flare Flare 3/8 inch 5/8-18 inch Flare Nut 1/4 inch 7/16-20 inch NA NA NA
661FHD-6-8 Connector Male Flare to Female Flare Flare 3/8 inch 5/8-18 inch Flare Nut 1/2 inch 3/4-16 inch NA NA NA
661FHD-8-10 Connector Male Flare to Female Flare Flare 1/2 inch 3/4-16 inch Flare Nut 5/8 inch 7/8-14 inch NA NA NA
661FHD-8-6 Connector Male Flare to Female Flare Flare 1/2 inch 3/4-16 inch Flare Nut 3/8 inch 5/8-18 inch NA NA NA
664FHD-4-2 Connector Female Flare to Pipe Flare Nut 1/4 inch 7/16-20 inch Male Pipe NA 1/8 inch NA NA NA
664FHD-4-4 Connector Female Flare to Pipe Flare Nut 1/4 inch 7/16-20 inch Male Pipe NA 1/4 inch NA NA NA
664FHD-6-4 Connector Female Flare to Pipe Flare Nut 3/8 inch 5/8-18 inch Male Pipe NA 1/4 inch NA NA NA
664FHD-8-6 Connector Female Flare to Pipe Flare Nut 3/8 inch 5/8-18 inch Male Pipe NA 3/8 inch NA NA NA
156F-4-2 Adapter Tee Flare to Pipe Male Pipe 1/8 inch NA Female Pipe 1/8 inch NA Flare 1/4 inch NA

687463
687547