C15 Miniature Cartridge Solenoid Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice Size (inch)

Wetted Materials: Seals (Elastomer)

Valve Configuration Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C15 Miniature Cartridge Solenoid Valve

C15 Miniature Cartridge Solenoid Valve

The C15 is the mid-size diameter in the C Series cartridge style valves at 15 mm. Available in 2 and 3-way normally closed configurations. This fast and reliable valve is ideal for life science applications.

Technical Specifications

  • Flow Rate: Up to 55 SLPM
  • Maximum Flow Rate: Up to 55 SLPM
  • Maximum Operating Pressure: Up to 145 psi, 10 bar
  • Orifice Size: 0.5, 1.0, 1.5, 2.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, 3-Way, Normally Closed (NC)
  • Port Connection: Cartridge Seal
  • Cycles per Lifetime: 500 Million (2-Way), 200 Million (3-way)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 1.1, 1.6, 1.7 Watts Typical
  • Electrical Connection: 3.2 in (80 mm) Flying Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Height: 1.14 inch, 29 mm
  • Width: 0.59 inch, 15 mm
  • Weight: 0.78 oz, 22.11 g
  • For Fluid Type: Gases
  • Industry Application: Portable/Transport Ventilators, Negative Pressure Wound Therapy, Air Over Liquid Dispense, Sidestream CO2 measurement, Portable/Hand held environmental monitoring
  • Configuration: N/A
  • Mounting Type: Manifold

Full Product Description

The C15 is a cartridge style solenoid valve with a miniature 15 mm diameter. This special design combines small size, light weight, low power consumption with high flow repeatability and fast response time over an exceptionally long life of up to 500 million cycles. Available in 2 and 3-way configurations and manifold mounted to utilizing a simple securing system reducing assembly time.

Markets
• Analytical Chemistry
• Clinical Diagnostics
• Environmental Monitoring
• Print

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 500 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration, saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

 Typical Applications 
• Reagent Addition
• Wash
• Waste
• Flow Control
• Large format Inkjet systems

Related Documents

×
Products Voltage (VDC) Orifice Size (inch) Wetted Materials: Seals (Elastomer) Valve Configuration Type
C15-212EP05FF-000 12 0.02 EPDM 2 Way Normally Closed
C15-212EP10FF-000 12 0.039 EPDM 2 Way Normally Closed
C15-212EP15FF-000 12 0.059 EPDM 2 Way Normally Closed
C15-212EP20FF-000 12 0.079 EPDM 2 Way Normally Closed
C15-224EP05FF-000 24 0.02 EPDM 2 Way Normally Closed
C15-224EP10FF-000 24 0.039 EPDM 2 Way Normally Closed
C15-224EP15FF-000 24 0.059 EPDM 2 Way Normally Closed
C15-224EP20FF-000 24 0.079 EPDM 2 Way Normally Closed
C15-212FK05FF-000 12 0.02 FKM 2 Way Normally Closed
C15-212FK10FF-000 12 0.039 FKM 2 Way Normally Closed
C15-212FK15FF-000 12 0.059 FKM 2 Way Normally Closed
C15-212FK20FF-000 12 0.079 FKM 2 Way Normally Closed
C15-224FK05FF-000 24 0.02 FKM 2 Way Normally Closed
C15-224FK10FF-000 24 0.039 FKM 2 Way Normally Closed
C15-224FK15FF-000 24 0.059 FKM 2 Way Normally Closed
C15-224FK20FF-000 24 0.079 FKM 2 Way Normally Closed
C15-312EP05FF-000 12 0.02 EPDM 3 Way Normally Closed
C15-312EP10FF-000 12 0.039 EPDM 3 Way Normally Closed
C15-312EP15FF-000 12 0.059 EPDM 3 Way Normally Closed
C15-312EP20FF-000 12 0.079 EPDM 3 Way Normally Closed
C15-324EP05FF-000 24 0.02 EPDM 3 Way Normally Closed
C15-324EP10FF-000 24 0.039 EPDM 3 Way Normally Closed
C15-324EP15FF-000 24 0.059 EPDM 3 Way Normally Closed
C15-324EP20FF-000 24 0.079 EPDM 3 Way Normally Closed
C15-312FK05FF-000 12 0.02 FKM 3 Way Normally Closed
C15-312FK10FF-000 12 0.039 FKM 3 Way Normally Closed
C15-312FK15FF-000 12 0.059 FKM 3 Way Normally Closed
C15-312FK20FF-000 12 0.079 FKM 3 Way Normally Closed
C15-324FK05FF-000 24 0.02 FKM 3 Way Normally Closed
C15-324FK10FF-000 24 0.039 FKM 3 Way Normally Closed
C15-324FK15FF-000 24 0.059 FKM 3 Way Normally Closed
C15-324FK20FF-000 24 0.079 FKM 3 Way Normally Closed

687463
687821