C21 Miniature Cartridge Solenoid Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice Size (inch)

Wetted Materials: Seals (Elastomer)

Valve Configuration Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C21 Miniature Cartridge Solenoid Valve

C21 Miniature Cartridge Solenoid Valve

The C21 is the largest cartridge style solenoid valve offered in our portfolio at a compact 21 mm diameter. Available In 2 and 3-way normally closed configurations. The C21 is fast and reliable valve for life science applications.

Technical Specifications

  • Flow Rate: Up to 140 SLPM
  • Maximum Flow Rate: 140 SLPM
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Orifice Size: 0.040, 0.080, 0.12, 0.16 inch, 1.0, 2.0, 3.0, 4.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, 3-Way, Normally Closed (NC)
  • Cycles per Lifetime: 20 Million (2-Way), 20 Million (3-Way)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 2.6 Watts Typical
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 3.2" wire leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Seal Material: FKM, EPDM
  • Height: 0.83 inch, 39 mm
  • Width: 1.54 inch, 21 mm
  • Weight: 2.17 oz, 60 g
  • Response Time: < 10 ms
  • Leak Rate: < 0.0116 sccm
  • Port Connection: Cartridge Seal
  • Mounting Type: Manifold
  • For Fluid Type: Gases
  • Industry Application: Comperssion Therapy, Oxygen Concentrators & Conservers, Negative Pressure Wound Therapy

Full Product Description

The C21 is a miniature cartridge style solenoid valve with a compact 21 mm diameter. This innovative design combines miniature size, light weight and low power consumption with high flow repeatability. The C21 features a fast response time over a long life, up to 20 million cycles. Available in 2 and 3-way configurations, the C21 is manifold mounted utilizing a simple securing system reducing assembly time.

Markets
• Medical and Analytical Gas Control
• Respiratory and Anesthesia
• Patient Therapy

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 20 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

Typical Applications 
• Comperssion Therapy
• Oxygen Concentrators & Conservers
• Negative Pressure Wound Therapy

Related Documents

×
Products Voltage (VDC) Orifice Size (inch) Wetted Materials: Seals (Elastomer) Valve Configuration Type
C21-212EP10FF-000 12 0.039 EPDM 2 Way Normally Closed
C21-212EP20FF-000 12 0.079 EPDM 2 Way Normally Closed
C21-212EP30FF-000 12 0.118 EPDM 2 Way Normally Closed
C21-212EP40FF-000 12 0.157 EPDM 2 Way Normally Closed
C21-224EP10FF-000 24 0.039 EPDM 2 Way Normally Closed
C21-224EP20FF-000 24 0.079 EPDM 2 Way Normally Closed
C21-224EP30FF-000 24 0.118 EPDM 2 Way Normally Closed
C21-224EP40FF-000 24 0.157 EPDM 2 Way Normally Closed
C21-212FK10FF-000 12 0.039 FKM 2 Way Normally Closed
C21-212FK20FF-000 12 0.079 FKM 2 Way Normally Closed
C21-212FK30FF-000 12 0.118 FKM 2 Way Normally Closed
C21-212FK40FF-000 12 0.157 FKM 2 Way Normally Closed
C21-224FK10FF-000 24 0.039 FKM 2 Way Normally Closed
C21-224FK20FF-000 24 0.079 FKM 2 Way Normally Closed
C21-224FK30FF-000 24 0.118 FKM 2 Way Normally Closed
C21-224FK40FF-000 24 0.157 FKM 2 Way Normally Closed
C21-312EP10FF-000 12 0.039 EPDM 3 Way Normally Closed
C21-312EP20FF-000 12 0.079 EPDM 3 Way Normally Closed
C21-312EP30FF-000 12 0.118 EPDM 3 Way Normally Closed
C21-312EP40FF-000 12 0.157 EPDM 3 Way Normally Closed
C21-324EP10FF-000 24 0.039 EPDM 3 Way Normally Closed
C21-324EP20FF-000 24 0.079 EPDM 3 Way Normally Closed
C21-324EP30FF-000 24 0.118 EPDM 3 Way Normally Closed
C21-324EP40FF-000 24 0.157 EPDM 3 Way Normally Closed
C21-312FK10FF-000 12 0.039 FKM 3 Way Normally Closed
C21-312FK20FF-000 12 0.079 FKM 3 Way Normally Closed
C21-312FK30FF-000 12 0.118 FKM 3 Way Normally Closed
C21-312FK40FF-000 12 0.157 FKM 3 Way Normally Closed
C21-324FK10FF-000 24 0.039 FKM 3 Way Normally Closed
C21-324FK20FF-000 24 0.079 FKM 3 Way Normally Closed
C21-324FK30FF-000 24 0.118 FKM 3 Way Normally Closed
C21-324FK40FF-000 24 0.157 FKM 3 Way Normally Closed

687463
687821