C-Series Replacement Screws | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C-Series Replacement Screws

C-Series Replacement Screws

Parker C-Series Replacement Screws for C7, C15, or C21 miniature cartridge valves.

Technical Specifications

  • Connection 1 Thread Size: M2.5 X 0.45, M4 X 0.7, M5 X 0.8
  • Length: 0.118, 0.314 inch, 3, 8 mm
  • Weight: 0.300, 1.465, 2.692 g
  • Configuration: Pan Head

Full Product Description

Parker C-Series Replacement Screws for C7, C15, or C21 miniature cartridge valves. C-Series Replacement Screws work in conjunction with replacement clips for mounting valves into manifold. 

Markets: 
Analytical Chemistry 
Clinical Diagnostics
Respiratory and Anesthesia
Patient Therapy 
Patient Monitoring
Environmental Monitoring
Print

Features/Benefits:
Philips Round HD, 18-8, SS Screw
Works in conjunction with replacement clip and evaluation manifold

Applications:
Reagent Addition
Wash 
Waste
Flow Control
Portable/Transportable Ventilators
Negative Pressure Wound Therapy
Air Over Liquid Dispense
Sidestream C0₂ Measurement
Portable/Hand held environmental monitoring
Large format Inkjet systems

Related Documents

×
Products Size
C07-S C7
C15-S C15
C21-S C21

687463
687821