Carrier Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Carrier Gaskets

Carrier Gaskets

Parker's Carrier Gaskets can seal multiple fluids at a controlled compression. Carrier Gaskets are known to improve system performance, simplify assembly, reduce scrap and increase throughput while lowering your total system costs.

Technical Specifications

  • Polymer Material Options: Polyacrylate Rubber (ACM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Silicone Rubber (VMQ, PVMQ), Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: Automotive
  • Application: Various
  • Durometer: 65 to 90 Shore A

Full Product Description

Parker's Carrier Gaskets are plastic and metal over-molded composite carriers designed to reduce total system components and improve sealing performance and longevity through the use of integrated torque limiters.

By incorporating single (or multiple) elastomers, logos, part numbers, installation tabs and position locators, customers can eliminate all issues associated with assembly and scrap while increasing throughput.

In addition, customers can also add a variety of value added features such as wire connections, filter media, air flow regulators and other metering devices to further enhance their product design.

Related Documents

×
Products

687463
687519