Cast Iron Motors – PGM610 Series | Australia & New Zealand

Cast Iron Motors – PGM610 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Cast Iron Motors – PGM610 Series

Parker’s Cast Iron Motor PGM610 Series fixed displacement gear motor offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction.

Technical Specifications

  • Product Type: Motor 610, high pressure cast iron, external gear
  • Displacement: 7 to 32 cm3/rev, 0.43 to 1.95 inch3/rev
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt
  • Shaft Type: SAE Splined, Keyed, Tapered
  • Shaft Seal Material: High Pressure
  • Number of Ports: SAE Straight Thread or Split Flange
  • For Fluid Type: Biodegradable Oil, Fire Resistant Fluids, Petroleum Oil
  • Operating Temperature: 5 to 176 °F (Operating), -4 to 5 °F (Cold start)
  • Operating Speed: 900 to 3300 RPM
  • Continuous Outlet Pressure: up to 275 bar, up to 4000 psi
  • Drain Option: Rear

Full Product Description

Parker’s 610 series fixed displacement gear motors offer the most volumetrically efficient and power dense solution due their interlocking, two-piece cast iron design, making 600 series ideal for engineered mobile equipment solutions demanding energy efficient, high performing hydraulic systems. The 600 series is widely used in the most demanding applications such as Construction, Material Handling, and Military. They are available as single or multi-section motors with anti-cavitation, cross port relief, solenoid unloading, and proportional relief options.
                    
Markets:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Two-piece, interlocking body construction for high efficiency and high pressure
• Cast iron pumping sections for durability
• Journal bushings for long life
• Pressure balanced thrust plates for high efficiency
• Multiple sections available

Applications:
• Fan drive motors
• Mower motors
• Plow motors
• Harvester motors
• Sprayer motors
• Pump drive

Technical Specifications:
• Sizes from 7 to 32cc
• Operating pressures up to 275 bar (4,000 psi)
• Speeds up to 3,300 rpm
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×
Products

687463
688058