CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | Product Series

Filter by

    No filters selected

Weight (g)

Primer Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance

CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity

Technical Specifications

  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Aluminum
  • Package Type: 1.5 Fluid Ounce Foil Tube, 6 Fluid Ounce SEMCO Cartridge
  • Color: Gray
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Specific Gravity: 2
  • Durometer: 81
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.25 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 to 3.18 mm

Full Product Description

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity. CHO BOND® 1075 is a gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding agent for elastomer gaskets where moderate strength (100 PSI lap shear strength) is required.

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent electrical conductivity levels (0.010 ohm-cm)
• Outstanding galvanic corrosion resistance against aluminum substrates
• No corrosive by-products generated during drying
• No volatile organic compounds (VOCs)
• Medium consistency paste makes the material dispensable in overhead or vertical applications
• No pressure required when curing to achieve proper bonding

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Related Documents

×
Products Weight (g) Primer Included
50-02-1075-0000 71 1086
50-02-1075-1000 71 No
50-01-1075-0000 284 1086

687463
179336