CHO-SHIELD 571 Electrically Conductive Silver Epoxy Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 571 Electrically Conductive Silver Epoxy Paint

CHO-SHIELD 571 Electrically Conductive Silver Epoxy Paint OBSOLETE

Parker Chomerics CHO-SHIELD® 571 is a highly conductive, advanced coating developed for high volume, precise spray application on circuit boards and semiconductor packages.

Technical Specifications

  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Package Type: 2 Component Kit, A: 1 Pint Aluminum Can, B: 4 Fluid Ounce Amber Bottle
  • Primer Included: Not Required
  • Ratio: 100:8.3 by weight
  • Color: Silver
  • Spraying Viscosity & Test Method: 19 to 25 sec Zahn Cup 2
  • Surface Resistivity: <= 0.010 Ω/square
  • Noise Shielding Level: > 100 dB
  • Film Thickness: 0.025 mm
  • Specific Gravity: 1.39
  • Operating Temperature: -40 to 125 °C
  • Shelf Life: 9 Months

Full Product Description

Parker Chomerics CHO-SHIELD® 571 is a highly conductive, advanced coating developed for high volume, precise spray application on circuit boards and semiconductor packages. Combined with innovative technologies and packaging designs, CHO-SHIELD® 571 can provide board level or package level EMI shielding of electrical components.

Applied correctly, CHO-SHIELD® 571 can replace stamped metal cans, saving valuable board space and reducing the overall cost of board level EMI shielding. The polymer system has been custom formulated to closely match the coefficient of thermal expansion (CTE) of typical epoxy molding compounds resulting in great adhesion and environmental stability of the coating on semiconductor devices.

Features/Benefits:
• Two component
• Silver in color
• Designed for high volume spray application
• Minimum 12 hour working life at room temperature
• Silver flake filler
• Excellent conductivity and EMI shielding of components
• Epoxy coating
• Good adhesion to semiconductor packaging materials due to CTE (coefficient of thermal expansion) match of polymer
• Environmentally stable
• Withstands wave solder temperatures in excess of 262°C (500°F)

Typical Applications:
• Board level EMI shielding of printed circuit boards (PCBs) or other electrical components

Related Documents

×
Products Weight (g)
52-01-0571-0000 281

687463
179336