Compact Electro-Hydraulic Actuator (EHA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compact Electro-Hydraulic Actuator (EHA)

Compact Electro-Hydraulic Actuator (EHA)

The Compact Electro-Hydraulic Actuator (EHA) is a self-contained, bi-directional DC motor-driven system that delivers reliability and power. Its integral hydraulic cylinder achieves up to 4,800 lbf of force with speeds up to 84 mm (3.3 in) per second.

Technical Specifications

  • Force: 4800 lbf, 21.3 kN
  • Maximum Stroke Length: 4 to 8 inch, 102 to 203 mm
  • Maximum Operating Speed: 3.5 inch/sec, 85 mm/sec
  • Input Voltage: 12 VDC Motor, 24 VDC Motor
  • Output Power: 0.33 HP, 0.75 HP, 0.25 kW, 0.56 kW
  • Bore Diameter: 1 to 1.44 inch, 25.4 to 36.5 mm
  • Rod Diameter: 0.561 to 0.75 inch, 14.2 to 19.1 mm
  • Mounting Position: Universal
  • Override Functionality: Optional

Full Product Description

Engineered for high-power density applications, Parker’s Compact Electro-Hydraulic Linear Actuator (EHA) is a fully self-contained DC motor-driven actuator that provides both power and control. With a choice of 12-volt or 24-volt motor options, you can match the power supply to your application’s demand for a flexible, cost-effective solution.

Learn more about the advantages of Parker Compact EHA in high power density, light weight applications under Product Support.

Markets:
• Marine (Non-Military)
• Medical
• Turf Equipment
• Defense
• Construction Equipment
• Energy Production, Development & Service
• Agriculture Machinery
• Material Handling  Equipment

Features and Benefits:
• Improved performance
• Double-acting hydraulic cylinder that can be powered in both directions
• Integrated control valves that protect against overload
• Internal fluid reservoir to ensure fluid cleanliness and smooth operation
• Increased durability
• Rugged DC motor (12V and 24V options)
• Robust one-piece housing
• Manufactured from anodized cast aluminum
• Ease of use
• Quick installation
• Manual release option
• Universal orientation for easy mounting
• Flushed, filled and sealed for life (no maintenance)
 
Applications:
• Suitable for mobile, light industrial and domestic applications
• Operates in a variety of harsh environments

Technologies:
• Permanent Magnet DC Motor
• Reversible Gear Pump
• Double-Acting Hydraulic Cylinder (for stroke lengths of 4, 6 and 8)
• Simple Pivot Pin Mountings

Technical Characteristics:
• Forces up to 21.35 kN (4,800 lbf)
• Pressure up to 207 bar (3,000 psi)
• Speed up to 84 mm/sec (3.3 in/sec)
• Meets IP 65 and IP67, salt spray test per ASTM B1117 and MIL-STD-810F for vibration   
• CE Certified

Related Documents

Literature and Reference Materials
EHA Instruction Manual
EHA Sales Catalog
×

687463
687492