Bulk Liquid Separators - P3TF Series | Australia & New Zealand

Bulk Liquid Separators - P3TF Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Bulk Liquid Separators - P3TF Series

Bulk Liquid Separators - P3TF Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Port Type: NPT | BSPT | Flange
  • Port Size: 1/4" | 3/8" | 1/2" | 3/4" | 1" | 1-1/2" | 2" | 3" | 4" | 6"
  • Maximum Operating Pressure: 232 psig, 16 bar
  • Operating Temperature: 35 to 176 °F, 1.5 to 80 °C
  • Flow Rate: 21 | 85 | 85 | 233 | 233 | 742 | 742 | 1695 | 2119 | 3814 SCFM, 10 | 40 | 40 | 110 | 110 | 350 | 350 | 800 | 1000 | 1800 L/min
  • Housing Material: Aluminum | Steel
  • Drain: Auto Float
  • Coating: Epoxy Painted
  • Seal Material: Fluorocarbon
  • Specifications Met: ISO 8573.9 | ASME | CRN

Full Product Description

The P3TF Bulk Liquid Separator removes bulk liquid at all points within the compressed air system and protects filters, refrigeration dryers, and heatless regenerative desiccant dryers by providing high liquid removal efficiencies under all flow conditions. Based upon internal design, it provides a low pressure drop from inlet to outlet, thus lowering the cost of ownership. The P3TF works well with all types of compressors, removing compressor condensate through centerfugial separation technology. Air enters the inlet containing a set of fixed vanes the air passes through, thus forcing the air to spin inside the vessel. Bulk condensate is removed due to directional changes of the airstream, velocity changes, and centrifugal actions of the vortex.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Lower cost of ownership by iproviding a low pressure drop from inlet to outloet
• Versitile, works with all types of compressors

Applications
• General Assembly
• Conveyance
• General Pneumatics
 
Additional Information
• Port Type: NPT | BSPT | Flange
• Port Size: 1/4" | 3/8" | 1/2" | 3/4" | 1" | 1-1/2" | 2" | 3" | 4" | 6"
• Operating Pressure: 232 psi or 16 bar
• Operating Temperature: 35° to 176°F or 1.5° to 80°C
• Flow SCFM: 21 | 85 | 85 | 233 | 233 | 742 | 742 | 1695 | 2119 | 3814
• Flow l/sec: 10 | 40 | 40 | 110 | 110 | 350 | 350 | 800 | 1000 | 1800
• Housing Material: Aluminum | Steel
• Drain Type: Auto Float
• Coating: Epoxy Painted
• Seals: Fluorocarbon
• Certification: ISO 8573.9 | ASME | CRN

Related Documents

Literature and Reference Materials
0700P Catalog_Bulk Liquid Separators
Selector Guides
Pneumatic Calculator
Ɨ
Products

687463
687577