Servo Drive - Series Compax3F | Product Series

Filter by

    No filters selected

Interface Option

Technology Option

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Servo Drive - Series Compax3F Servo Drive - Series Compax3F Servo Drive - Series Compax3F

Servo Drive - Series Compax3F OBSOLETE

Parker’s Compax3F axis controller is designed for electrohydraulic systems. For all new applications, please use the latest generation of modular hydraulic axis controller solution PAC120-PW* and PACHC.

Technical Specifications

  • Weight: 2 kg
  • Product Series: Axis Controller
  • Technology: Hydraulics
  • Product Type: Controller
  • Product Style: Servo Drive
  • Power Supply Voltage: 21 to 27 VDC
  • Electrical Connection: n/a
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Temperature: 45 °C
  • Specifications Met: CE, UL
  • Ingress Protection Rating: IP20

Full Product Description

The Compax3F is a part of Parker's servo drive family and especially designed for the requirements of electrohydraulic systems. It provides a precise position and force control of electrohydraulic axes. On top, the Compax3F is a big step ahead in easy, customer-friendly axis control due to an intuitive user interface.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Closed loop position and force control of linear cylinders and rotary drives - precise adaption to specific use
• Large drive range - offers numerous functionalities:
    - Valves: proportional directional control valves, proportional pressure relief- and pressure reducing valves, flow valves
    - Drives: cylinders, rotary drives, motors
• Switching between position and force control
• Synchronous run - for up to 64 axes
• Controller pre-setting - automatic controller set-up for position controlling
• Extended valve database - with latest update of all Parker valves
• Multi-axis tool - database for multi-axis configurations and documentation of project related data feasible
• Intuitive user interface - makes programming easier
• Custom-designed software packages on request

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Die cast
• General presses
• Injection molding

Related Documents

×
Products Interface Option Technology Option Options
C3F001D2F12I11T30M00 Digital inputs/outputs Programmable motion control according to IEC61131 Standards
C3F001D2F12I11T30M10 Digital inputs/outputs Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I11T30M11 Digital inputs/outputs Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I11T30M12 Digital inputs/outputs Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I11T40M00 Digital inputs/outputs Electronic cam Standards
C3F001D2F12I11T40M11 Digital inputs/outputs Electronic cam HEDA (motion bus)
C3F001D2F12I11T40M12 Digital inputs/outputs Electronic cam Extension 12 digital I/Os
C3F001D2F12I12T11M00 Digital inputs/outputs Positioning/pressure and force control Standards
C3F001D2F12I12T11M12 Digital inputs/outputs Positioning/pressure and force control Extension 12 digital I/Os
C3F001D2F12I20T11M00 Profibus DP V0/V1/V2 (12 Mbit/s) Positioning/pressure and force control Standards
C3F001D2F12I20T11M11 Profibus DP V0/V1/V2 (12 Mbit/s) Positioning/pressure and force control HEDA (motion bus)
C3F001D2F12I20T11M12 Profibus DP V0/V1/V2 (12 Mbit/s) Positioning/pressure and force control Extension 12 digital I/Os
C3F001D2F12I20T30M00 Profibus DP V0/V1/V2 (12 Mbit/s) Programmable motion control according to IEC61131 Standards
C3F001D2F12I20T30M10 Profibus DP V0/V1/V2 (12 Mbit/s) Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I20T30M11 Profibus DP V0/V1/V2 (12 Mbit/s) Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I20T30M12 Profibus DP V0/V1/V2 (12 Mbit/s) Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I20T40M00 Profibus DP V0/V1/V2 (12 Mbit/s) Electronic cam Standards
C3F001D2F12I20T40M10 Profibus DP V0/V1/V2 (12 Mbit/s) Electronic cam Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I20T40M11 Profibus DP V0/V1/V2 (12 Mbit/s) Electronic cam HEDA (motion bus)
C3F001D2F12I20T40M12 Profibus DP V0/V1/V2 (12 Mbit/s) Electronic cam Extension 12 digital I/Os
C3F001D2F12I21T30M00 CANopen Programmable motion control according to IEC61131 Standards
C3F001D2F12I21T30M10 CANopen Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I21T30M11 CANopen Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I21T30M12 CANopen Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I21T40M00 CANopen Electronic cam Standards
C3F001D2F12I21T40M11 CANopen Electronic cam HEDA (motion bus)
C3F001D2F12I21T40M12 CANopen Electronic cam Extension 12 digital I/Os
C3F001D2F12I22T30M00 DeviceNet Programmable motion control according to IEC61131 Standards
C3F001D2F12I22T30M10 DeviceNet Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I22T30M11 DeviceNet Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I22T30M12 DeviceNet Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I22T40M00 DeviceNet Electronic cam Standards
C3F001D2F12I22T40M10 DeviceNet Electronic cam Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I22T40M11 DeviceNet Electronic cam HEDA (motion bus)
C3F001D2F12I22T40M12 DeviceNet Electronic cam Extension 12 digital I/Os
C3F001D2F12I30T30M00 PowerLink Programmable motion control according to IEC61131 Standards
C3F001D2F12I30T30M10 PowerLink Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I30T30M12 PowerLink Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I30T40M00 PowerLink Electronic cam Standards
C3F001D2F12I30T40M10 PowerLink Electronic cam Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I30T40M12 PowerLink Electronic cam Extension 12 digital I/Os
C3F001D2F12I31T30M00 EtherCAT Programmable motion control according to IEC61131 Standards
C3F001D2F12I31T30M10 EtherCAT Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I31T30M11 EtherCAT Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I31T30M12 EtherCAT Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I31T40M00 EtherCAT Electronic cam Standards
C3F001D2F12I31T40M10 EtherCAT Electronic cam Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I31T40M12 EtherCAT Electronic cam Extension 12 digital I/Os
C3F001D2F12I32T30M00 Profinet Programmable motion control according to IEC61131 Standards
C3F001D2F12I32T30M10 Profinet Programmable motion control according to IEC61131 Extension 12 digital I/Os & HEDA (motion bus)
C3F001D2F12I32T30M11 Profinet Programmable motion control according to IEC61131 HEDA (motion bus)
C3F001D2F12I32T30M12 Profinet Programmable motion control according to IEC61131 Extension 12 digital I/Os
C3F001D2F12I32T40M00 Profinet Electronic cam Standards
C3F001D2F12I32T40M11 Profinet Electronic cam HEDA (motion bus)
C3F001D2F12I32T40M12 Profinet Electronic cam Extension 12 digital I/Os

687463
687478