Connect Under Pressure, High Flow Quick Couplings - 6100 Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size

Connection Thread Size (inch)

Sleeve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Connect Under Pressure, High Flow Quick Couplings -  6100 Series Connect Under Pressure, High Flow Quick Couplings -  6100 Series Connect Under Pressure, High Flow Quick Couplings -  6100 Series Connect Under Pressure, High Flow Quick Couplings -  6100 Series

Connect Under Pressure, High Flow Quick Couplings - 6100 Series

Parker's low spill thread to connect couplers and nipples, wing nut or hex nut style, are ideal for use in applications where a high flow flush valve and connect under pressure is needed.

Technical Specifications

  • Application: Hydraulics, Connect Under Pressure, High Flow
  • Maximum Operating Pressure: 3000.0 psi, 207.0 bar
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -40 °F
  • Body Size: 3/4 to 1-1/2 inch
  • Flow Rate: 12 to 100 gal/min
  • Hex Size: 1.16 to 2.18 inch
  • Vacuum Pressure Rating: No
  • Hex Size 2: 1.62 to 5.32 inch
  • Body Material: Brass
  • Connection Type: Female NPTF
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate on Steel Sleeve (Couplers)

Full Product Description

6100 Series Couplers (hydraulic) 3000 psi connect with 6100 Series Nipples.

Parker's 6100 Series is a thread to connect, low spill coupling that can be connected under pressure. Coupler and nipple bodies are corrosion resistant brass. Couplers are available with a steel hex nut or heavy duty wing nut sleeve. A connection indicator groove on the nipple body visually shows when the connection is complete and valves are fully open. Couplers and nipples are available in a range of sizes. Couplings sets consisting of a coupler, nipple, and mounting flanges are also available.



Technical Characteristics:

• Sizes: 3/4” thru 1-1/2"

• Materials: Brass with steel sleeve

• Port Ends: Female NPTF

• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene



Markets:

• Oil and gas

• Construction

• Testing



Features/Benefits:  

• Couplers are available with steel hex or heavy duty wing nut sleeve

• Low spill flush valves

• Bonded valve seal is durable under full pressure connect and disconnect

• Connection indicator groove on the nipple body visually indicates when the connection is complete

• Optional flange for secure bulkhead or panel mounting



Applications:  

• Submersible pumps

• Oil field equipment

• Dump trailers

• Engine test stands

• Bulk liquid transfer

• CO2 transfer (special part numbers apply, contact us)

Related Documents

×
Products Coupling Half Body Size Connection Thread Size (inch) Sleeve Type
6105-08-BSPP Male Nipple 3/4 Inch 1/2 - 14 na
6125-08-BSPP Female Coupler 3/4 Inch 1/2 - 14 Wing nut
6105-08 Male Nipple 3/4 Inch 1/2 - 14 na
6105-12 Male Nipple 3/4 Inch 3/4 - 14 na
6105-16 Male Nipple 1 Inch 1 - 11 1/2 na
6105-20 Male Nipple 1 1/4 Inch 1 1/4 - 11 1/2 na
6105-24 Male Nipple 1 1/2 Inch 1 1/2 - 11 1/2 na
6125-08 Female Coupler 3/4 Inch 1/2 - 14 Wing nut
6125-12 Female Coupler 3/4 Inch 3/4 - 14 Wing nut
6125-16 Female Coupler 1 Inch 1 - 11 1/2 Wing nut
6125-20 Female Coupler 1 1/4 Inch 1 1/4 - 11 1/2 Wing nut
6125-24 Female Coupler 1 1/2 Inch 1 1/2 - 11 1/2 Wing nut
6135-08 Female Coupler 3/4 Inch 1/2 - 14 Hex nut
6135-12 Female Coupler 3/4 Inch 3/4 - 14 Hex nut
6135-16 Female Coupler 1 Inch 1 - 11 1/2 Hex nut
6135-20 Female Coupler 1 1/4 Inch 1 1/4 - 11 1/2 Hex nut
6135-24 Female Coupler 1 1/2 Inch 1 1/2 - 11 1/2 Hex nut

687463
687539