Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB

Convoluted PTFE Hose with Polypropylene Braid - PCW/PCB

Polypropylene braided convoluted hoses are seamless, low profile, environmentally safe, and are 20% lighter than traditional stainless steel braided hoses for increased flexibility.

Technical Specifications

  • Design Factor: 4
  • Media: Air, Chemicals (Paint), Industrial Fluids, Water
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Maximum Operating Pressure: 2.4 MPa, 24 bar, 350 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Inside Diameter: 1/4 to 2 inch, 6 to 51 mm
  • Product Type: PTFE Hose
  • Hose Reinforcement Material: Braid of Polypropylene
  • Application: Chemical Transfer, Fluid Handling
  • Weight: 0.03 to 0.56 lb/ft, 0.05 to 0.83 kg/m
  • Size: -4 to -24
  • Product Style: Convoluted
  • Minimum Bend Radius: 3/4 to 4-3/4 inch, 19 to 121 mm
  • Outside Diameter: 14 to 67 inch, 0.640 to 2.650 mm
  • Hose Inner Tube Material: Natural Static Dissipative, Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28.0 inch-Hg, 711.2 mm-Hg

Full Product Description

Parker PCW and PCB Convoluted PTFE hoses with a polypropylene braid are seamless, low profiled, convolutions that withstand extreme flexing for fluid handling in chemical transfer, food and beverage, paint and pharmaceutical applications. These non-metallic reinforced hoses offer remarkable corrosion resistance and high temperature tolerance for added protection under various operating conditions. Similar to the SCW/SCB hoses (Stainless Steel Braided Convoluted Hose), the PCW and PCB are available in convoluted assemblies in either a natural FDA compliant PTFE tube or a black static-dissipative PTFE tube. Since the braid is a thermoplastic, rather than metallic, the burn risk associated with operators working around this product is much lower.

PCW/PCB hoses are 20% lighter than traditional stainless steel braided hoses and are much more flexible, making it easier for them to route through tight spaces.In addition, PCW/PCB will not conduct electricity and can handle many of the chemicals that can attack and damage stainless steel, making them the perfect solution for various applications. If end-to-end continuity is required, an optional static wire can be added for this feature. For more information, refer to the literature on the Product Support tab.

Markets:
• Fluid Handling
• Industrial
• Pharmaceutical
• Food & Beverage

Features/Benefits:
• Personal handling safety
• 20% lighter than stainless steel braided hose
• Excellent corrosion resistance for added protection
• Seamless
• Low profile
• Self-draining
• Withstands extreme flexing
• Environmentally safe; low effusion
• Long life expectancy
• Lighter and more flexible than stainless steel braided hoses, simplifying installation and routing

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
Not suggested for steam-cold water cycling applications
• Working and burst pressures rated at 73°F (23°C)
• Hose dimensions are nominal
• Used with PAGE fittings and crimp collar SC300 only
• Cannot be used with 90, 91N or 93N Series fittings

Related Documents

×
Products Hose I.D. (inch) Hose Style
06-PCB 3/8 Static Dissipative, Polypropylene Braid
24-PCB 1-1/2 Static Dissipative, Polypropylene Braid
16-PCB 1 Static Dissipative, Polypropylene Braid
12-PCB 3/4 Static Dissipative, Polypropylene Braid
08-PCB 1/2 Static Dissipative, Polypropylene Braid
24-PCW 1-1/2 Natural, Polypropylene Braid
16-PCW 1 Natural, Polypropylene Braid
12-PCW 3/4 Natural, Polypropylene Braid
08-PCW 1/2 Natural, Polypropylene Braid
06-PCW 3/8 Natural, Polypropylene Braid
32-PCW 2 Natural, Polypropylene Braid

687463
687563