Copper Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Copper Tubing

Copper Tubing

Coiled copper tubing for refrigeration field service

Technical Specifications

  • Tube Outside Diameter: 3.18 to 12.7 mm, 1/8 to 1/2 inch
  • Tube Inside Diameter: 1.65 to 11.1 mm, 0.065 to 0.436 inch
  • Specifications Met: ASTM B280
  • Length: 50 ft

Full Product Description

Parker's copper tubing is economical, formable and lightweight. Parker offers a seamless drawn soft copper tubing meeting A.S.T.M. specification B-280. Available in 50 ft. coils

Markets:
• Industrial
• Mobile
• Refrigeration
• Heating
• Air Conditioning

Features/Benefits:
• 1/8" through 1/2"
• Meets A.S.T.M. specification B-280
• Economical 50 ft. coils

Applications:
• Refrigeration
• Air conditioning
• Industrial


Products Tube O.D. (inch)
50CT-2-30 1/8
50CT-3-30 3/16
50CT-4-30 1/4
50CT-5-32 5/16
50CT-6-32 3/8
50CT-8-32 1/2

687463
687547