D-Rings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
D-Rings

D-Rings

Parker's D-Rings provide a cost effective alternative to traditional sealing in radial seal applications. They can be used in static, reciprocating or oscillating applications in the most extreme environmental conditions.

Technical Specifications

  • Polymer Material Options: Ethylene Acrylate Rubber (AEM), Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Transmission Fluid, Gasoline, Diesel, Gear Oil
  • Industry: Automotive
  • Application: Clutch, Transmissions, Differentials
  • Durometer: 70 to 90 Shore A

Full Product Description

Parker's D-Rings are designed to replace traditional seals in radial seal applications. With bidirectional sealing capability, Parker's D-Ring provides exceptional sealing for static, reciprocating or oscillating, radial seal applications. The rectangular base of Parker D-Rings offers stability as the piston or rod oscillates, preventing seal rolling and the leaks or seal failures commonly associated with a rolled or twisted seal.

Machined D-Rings also eliminate the potential for leakage which can appear at molded seal parting lines in dynamic applications. Machined D-Rings frequently provide a cost advantage com¬pared with traditional seals. Due to the unique D-Ring manufacturing process, larger D-Rings can be produced at a lower cost than comparable molded seals. D-Rings can be used in automotive and heavy-duty pow-ertrains, as well as any reciprocating or sliding application where low-drag seal¬ing is important.

Related Documents

×
Products

687463
687519