Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE | Product Series

Filter by

    No filters selected

Port Connection

Electronics Type

Spool Type

Spool Code

Flow Rate

Spool Position

Connection Type

Signal Input

Spool Design

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE

Direct Operated Proportional Directional Control Valve - Series D1FB OBE / D3FB OBE

Parker's proven direct operated proportional directional control valves series D1FB OBE (NG06) / D3FB OBE (NG10) are universally applicable. The standard performance valves with onboard electronics provide high repeatability and low hysteresis.

Technical Specifications

  • Operation Type: Direct
  • Pressure Differential: 5 bar
  • Seal Material: NBR
  • Mounting Type: Subplate mounting
  • Actuation Type: Proportional solenoid
  • Weight: D1FB OBE: 2.9, D3FB OBE: 7.2 kg
  • Product Series: Proportional DC valve
  • For Fluid Type: Hydraulic oil
  • Function: 2-way, 3-way
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Mounting Position: Unrestricted
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: D1FB: <50 (spool/sleeve) / <60 (spool/body), D3FB: <100
  • Hysteresis: D1FB: <4 (spool/sleeve) / <6 (spool/body), D3FB: <4 (spool/sleeve) / <5 (spool/body) %
  • Ingress Protection Rating: IP65 in accordance with EN 60529

Full Product Description

Parker direct operated proportional directional control valves D1FB OBE in NG06 / CETOP 03 and D3FB OBE in NG10 / CETOP 05 are designed for a wide range of flow profiles in open loop systems. The high repeatability from valve to valve and low hysteresis make the standard performance valves also suitable for basic closed loop configurations.



The D1FB and D3FB valves can be ordered with spool/sleeve design (D*FB*0) for maximum precision as well as spool/body design (D*FB*3) for high nominal flow.



Markets:

• Industrial

• Machine tools

• Rubber & tire processing



Features/Benefits:

• Spool/sleeve and spool/body design - provides versatile applications, for maximum precision or high nominal flow

• Low hysteresis - ensures high repeatability and thus improved process and product accuracy

• High level of dynamics and flows - optimized process speed

• Digital onboard electronics - enables individual settings due to full data access

• Fast, easy set-up - less installation efforts necessary

• Manual override - allows to actuate the valve without current

• Short delivery time - no warehousing necessary

• Excellent price-performance ratio



Applications:

• Suitable for various hydraulic applications

• Machine tool

• Tire presses



Technical specifications:

The digital onboard electronics is situated in a robust metal housing, which allows the usage under rough environmental conditions. Valve and electronics come factory set and can be operated without adjustment. Additionally the interface software ProPxD allows the setting of a number of functions, such as maximum flow setting, dead-band compensation and four independent ramps.



The ±10 V DC reference output allows to drive the valve with nothing more than a potentiometer or an analogue joystick. A basic oscilloscope function is integrated in the programming software for monitoring or set-up functions.



The cable connection to a serial RS232 interface is available as accessory.

Related Documents

×
Products Port Connection Electronics Type Spool Type Spool Code Flow Rate Spool Position Connection Type Signal Input Spool Design Marking
D3FBB31MC0NF03 NG10 / CETOP 05 Onboard Overlap B31M 40 / 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01KC0NG03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE01MK0NF03 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02SK0NS00 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB31MK0NF00 NG10 / CETOP 05 Onboard Overlap B31M 40 / 20 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01HC0NG03 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE02MK0NW53 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBB31UC0NS03 NG10 / CETOP 05 Onboard Overlap B31U 80 / 40 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBB32UC0NF03 NG10 / CETOP 05 Onboard Overlap B32U 80 / 40 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01UE0NS03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB60HC0NF00 NG06 / CETOP 03 Onboard Zero lap B60H 8 / 4 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02KC0NG03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D1FBE02FE0NS00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01SE0NF03 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01UE0NF03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01UE0NW53 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02MC0NF00 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE02MC0NF03 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02MC0NG03 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE02MC0NS00 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE02MC0NS03 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE02MC0NW53 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02SC0NF00 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE02SC0NF03 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02SC0NG00 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE02SC0NG03 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE02SC0NS00 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE02SC0NS03 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE02SC0NW50 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBE02SC0NW53 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02SE0NF03 NG10 / CETOP 05 Onboard Overlap E02S 60 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02UC0NF03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02UC0NG03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE02UC0NS03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE02UC0NW53 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02UE0NF03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE02FC0NG00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE02FC0NS00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02FC0NS03 NG06 / CETOP 03 Onboard Overlap E02F 10 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE02FC0NW50 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE02FK0NF00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02FK0NS00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02HC0NF00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02HC0NF03 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE02HC0NG00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE02HC0NS00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02HC0NS03 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE02HC0NW50 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE02HC0NW53 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE02HE0NF00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02HE0NS00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02HE0NW50 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE02HE0NW53 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE02KC0NF03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE02KC0NS03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE02KC0NW53 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE02KE0NF03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE02KE0NS03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE02KE0NW53 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE02KK0NS03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE03HC0NF00 NG06 / CETOP 03 Onboard Overlap E03H 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE50FC0NF00 NG06 / CETOP 03 Onboard Zero lap E50F 5 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE50FC0NS00 NG06 / CETOP 03 Onboard Zero lap E50F 5 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE50HC0NF00 NG06 / CETOP 03 Onboard Zero lap E50H 8 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE50HC0NS00 NG06 / CETOP 03 Onboard Zero lap E50H 8 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB31MC0NF00 NG10 / CETOP 05 Onboard Overlap B31M 40 / 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBB31MC0NS00 NG10 / CETOP 05 Onboard Overlap B31M 40 / 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB31SC0NF00 NG10 / CETOP 05 Onboard Overlap B31S 60 / 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBB31SC0NS00 NG10 / CETOP 05 Onboard Overlap B31S 60 / 30 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB32MC0NF00 NG10 / CETOP 05 Onboard Overlap B32M 40 / 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBB32MC0NS00 NG10 / CETOP 05 Onboard Overlap B32M 40 / 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB32SC0NF00 NG10 / CETOP 05 Onboard Overlap B32S 60 / 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBB32SC0NS00 NG10 / CETOP 05 Onboard Overlap B32S 60 / 30 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01MC0NF00 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE01MC0NF03 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01MC0NG00 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE01MC0NS00 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01MC0NS03 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01MC0NW50 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBE01ME0NF03 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01ME0NS03 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01MK0NF00 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE01MK0NS00 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01SC0NF00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE01SC0NF03 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01SC0NG00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE01SC0NS00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01SC0NS03 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01SC0NW50 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBE01SE0NF00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE01SE0NS00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01SE0NS03 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01SE0NW53 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE01SK0NF00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D3FBE01SK0NS00 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBE01UC0NF03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE01UC0NG03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/body Standard
D3FBE01UC0NS03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01UC0NW53 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02UK0NF03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBB31FC0NF00 NG06 / CETOP 03 Onboard Overlap B31F 12 / 6 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBB31FC0NS00 NG06 / CETOP 03 Onboard Overlap B31F 12 / 6 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBB31HC0NF00 NG06 / CETOP 03 Onboard Overlap B31H 20 / 10 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBB31HC0NS00 NG06 / CETOP 03 Onboard Overlap B31H 20 / 10 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBB32FC0NF00 NG06 / CETOP 03 Onboard Overlap B32F 12 / 6 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBB32FC0NG00 NG06 / CETOP 03 Onboard Overlap B32F 12 / 6 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBB32FC0NS00 NG06 / CETOP 03 Onboard Overlap B32F 12 / 6 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBB32HC0NF00 NG06 / CETOP 03 Onboard Overlap B32H 20 / 10 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBB32HC0NG00 NG06 / CETOP 03 Onboard Overlap B32H 20 / 10 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBB32HC0NS00 NG06 / CETOP 03 Onboard Overlap B32H 20 / 10 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBB32KC0NS03 NG06 / CETOP 03 Onboard Overlap B32K 30 / 15 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB60HC0NS00 NG06 / CETOP 03 Onboard Zero lap B60H 8 / 4 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01CC0NF00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01CC0NG00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE01CC0NS00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01CC0NW50 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE01CE0NS00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01FC0NF00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01FC0NF03 NG06 / CETOP 03 Onboard Overlap E01F 10 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01FC0NG00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE01FC0NS00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01FC0NS03 NG06 / CETOP 03 Onboard Overlap E01F 10 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE01FE0NF00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01FK0NF00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01FK0NF03 NG06 / CETOP 03 Onboard Overlap E01F 10 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01HC0NF00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve
D1FBE01HC0NF03 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01HC0NG00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE01HC0NS00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01HC0NS03 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE01HC0NW50 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE01HE0NF00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01HE0NF03 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01HE0NS00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE01HE0NW50 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE01HK0NG00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE01KC0NF03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01KC0NS03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE01KE0NF03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01KE0NS03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE01KK0NF03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01KK0NS03 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBE02CC0NF00 NG06 / CETOP 03 Onboard Overlap E02C 6 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02CC0NG00 NG06 / CETOP 03 Onboard Overlap E02C 6 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE02CC0NS00 NG06 / CETOP 03 Onboard Overlap E02C 6 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02CC0NW50 NG06 / CETOP 03 Onboard Overlap E02C 6 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE02CE0NS00 NG06 / CETOP 03 Onboard Overlap E02C 6 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02FC0NF00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE02FC0NF03 NG06 / CETOP 03 Onboard Overlap E02F 10 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE02HE0NG00 NG06 / CETOP 03 Onboard Overlap E02H 20 L/MIN Operated in position a 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBE03FC0NS00 NG06 / CETOP 03 Onboard Overlap E03F 12 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard
D3FBB31SC0NS03 NG10 / CETOP 05 Onboard Overlap B31S 60 / 30 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBB32MC0NG00 NG10 / CETOP 05 Onboard Overlap B32M 40 / 20 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE01UK0NF03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBE02UE0NW53 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE01FE0NF03 NG06 / CETOP 03 Onboard Overlap E01F 10 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/body Standard
D3FBB31SK0NS03 NG10 / CETOP 05 Onboard Overlap B31S 60 / 30 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01SK0NS03 NG10 / CETOP 05 Onboard Overlap E01S 60 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBE01UK0NS03 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB32KC0NF03 NG06 / CETOP 03 Onboard Overlap B32K 30 / 15 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01FC0NW50 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBB31SC0NF03 NG10 / CETOP 05 Onboard Overlap B31S 60 / 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBB32SC0NG00 NG10 / CETOP 05 Onboard Overlap B32S 60 / 30 L/MIN Operated in position a or b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE01UK0NW53 NG10 / CETOP 05 Onboard Overlap E01U 80 L/MIN Operated in position b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02UE0NS03 NG10 / CETOP 05 Onboard Overlap E02U 80 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB31HC0NF03 NG06 / CETOP 03 Onboard Overlap B31H 20 / 10 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D3FBB32SC0NF03 NG10 / CETOP 05 Onboard Overlap B32S 60 / 30 L/MIN Operated in position a or b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBB31FC0NS03 NG06 / CETOP 03 Onboard Overlap B31F 10 / 5 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB31KC0NS03 NG06 / CETOP 03 Onboard Overlap B31K 30 / 15 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D1FBB31HC0NW50 NG06 / CETOP 03 Onboard Overlap B31H 20 / 10 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE01FE0NS00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a 6+PE 4 - 20 (mA) Spool/sleeve Standard
D1FBE02FK0NG00 NG06 / CETOP 03 Onboard Overlap E02F 12 L/MIN Operated in position b 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D1FBB32HC0NW50 NG06 / CETOP 03 Onboard Overlap B32H 20 / 10 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D1FBE02KK0NF03 NG06 / CETOP 03 Onboard Overlap E02K 30 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/body Standard
D1FBE01CK0NF00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01CE0NF00 NG06 / CETOP 03 Onboard Overlap E01C 6 L/MIN Operated in position a 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01HK0NF00 NG06 / CETOP 03 Onboard Overlap E01H 20 L/MIN Operated in position b 6+PE 0 - ±10 (V) Spool/sleeve Standard
D1FBE01KC0NW53 NG06 / CETOP 03 Onboard Overlap E01K 30 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE01FC0NW53 NG06 / CETOP 03 Onboard Overlap E01F 10 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D1FBE01FE0NG00 NG06 / CETOP 03 Onboard Overlap E01F 12 L/MIN Operated in position a 6+PE 0 - ±20 (mA) Spool/sleeve Standard
D3FBE02ME0NW53 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBB32MC0NS03 NG10 / CETOP 05 Onboard Overlap B32M 40 / 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/body Standard
D3FBB32MC0NW50 NG10 / CETOP 05 Onboard Overlap B32M 40 / 20 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBE01MC0NW53 NG10 / CETOP 05 Onboard Overlap E01M 40 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/body Standard
D3FBE02MC0NW50 NG10 / CETOP 05 Onboard Overlap E02M 40 L/MIN Operated in position a or b 11+PE 0 - ±10 (V) / 4 - 20 (mA) Spool/sleeve Standard
D3FBE01UE0NF03XG097 Proprietary Item
D1FBE03HC0NS00 NG06 / CETOP 03 Onboard Overlap E03H 20 L/MIN Operated in position a or b 6+PE 4 - 20 (mA) Spool/sleeve Standard

687463
687478