OBSOLETE: 2-Way Proportional Flow Control Valve - Series DUR*L06 | Product Series

Filter by

    No filters selected

Flow Rate

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: 2-Way Proportional Flow Control Valve - Series DUR*L06

OBSOLETE: 2-Way Proportional Flow Control Valve - Series DUR*L06 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Product Series: Flow valve
  • Body Style: With check valve
  • Actuation Type: Solenoid
  • Operation Type: Direct
  • Function: 2-way, proportional
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Body Material: Steel
  • Port Connection: NG06
  • Connection Size: N/A
  • Connection Type: N/A
  • Configuration: N/A
  • Maximum Operating Pressure: 210 bar
  • Flow Rate: N/A
  • Maximum Flow Rate: Depending on size, 1.6 to 18 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Coil Power Consumption: 0.68 A
  • Power Supply Voltage: 24 V
  • Seal Material: NBR/FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Weight: 1.6 kg

Full Product Description

Parker's proven proportional flow control valves of the series DUR*L06 are used to generate pressure-compensated flow from A to B e. g. for a precise adjustment of tools. The valves are equipped with a built-in check valve for the return flow. For meter-in and meter-out control of an actuator, a rectifier plate can be used.



Markets:

• Industrial

• Machine tools



Features/Benefits:

• Extremely sensitive control of low volume, load-independent flows - movements are precisely executed

• Wide range of different flow rates – enables fine adjustment

• Low hysteresis - allows a sensitive response

• High reproducibility - for reliable operation

• Short delivery time - no warehousing necessary

• Bypass check valve

• Mounting pattern to ISO 6263

• 3 flow rates: 1.6, 6.3, 18.0 liters/minute



Applications:

• Suitable for general hydraulic applications

• Predestined for the use in machine tools



Function

When solenoid current is applied, the metering spool opens against the reset spring and the flow is regulated by the pressure compensating spool to port B.

With the aid of the pressure compensating spool, the pressure drop is held constant on the metering window. Thus pressure load changes are compensated, and the oil flow remains constant.

In combination with the digital electronic module PCD00A-400 the valve parameters can be saved changed and duplicated.



Note

Rectifier plate and suplates see "Accessories" at the end of the attached catalogue PDF file.

Related Documents

×
Products Flow Rate Seal Material
DUR1,6L06PK11 1.6 L/MIN FPM
HR13022714 1.6 L/MIN NBR
DUR12L06PK11 12 L/MIN FPM
HR13025406 12 L/MIN NBR
DUR18L06PK11 18 L/MIN FPM
DUR18L06PKA1 18 L/MIN NBR
DUR6,3L06PK11 6.3 L/MIN FPM
HR13022578 6.3 L/MIN NBR

687463
687478