Electric Regulator Valve - CDS Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electric Regulator Valve - CDS Series

Electric Regulator Valve - CDS Series

Parker Sporlan CDS valves are stepper motor actuated electric valves for use in direct expansion refrigeration and air conditioning systems. Applications include Evap.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Application: Electric Evaporator Pressure Regulators
  • Refrigerant Type: All common HCFC and HFC refrigerants including R-410A and subcritical R-744.
  • Motor Type: 2 Phase Bipolar Wet Motor
  • For Fluid Type: All common Mineral, Polyester, and Alkybenzene oils.
  • Input Voltage: 12 VDC -5% +10% (measured at the valve leads)
  • Product Type: CDS-16, CDST-17, CDST-2, CDST-4, CDST-7, CDST-9, CDS-17, CDS-2, CDS-4, CDS-7, CDS-9
  • Inlet Connection Size: 1/2 to 2-1/8 inch ODF
  • Outlet Connection Size: 1/2 to 2-1/8 inch (ODF)
  • Maximum Operating Pressure: 46.9 bar, 48.3 bar
  • Maximum Pressure Rating: 680 psi, 700 psi
  • Cable Length: 3 m, 6.1 m, 9.1 m, 12.2 m, n/a m, 10 ft, 20 ft, 30 ft, 40 ft
  • Function: 2-Way, 3-Way, n/a
  • Configuration: Angle, Straight Through, 2-Way
  • Additional Options: n/a, Pressure Tap
  • Cable Type: Hermetic Cable with Stripped Ends, IP67 Removable
  • Minimum Operating Temperature: -40 °F, -50 °F
  • Actuation Type: Motor
  • Seal Material: Synthetic, Synthetic
  • Body Material: Brass
  • Connection Size: 1/2 to 2-1/8 inch (ODF), 1-1/8 to 2-5/8 (ODF)
  • Connection Type: ODF
  • Flow Rate: n/a
  • Maximum Operating Temperature: 240 °F, 155 °F
  • Maximum Pressure Setting: n/a
  • Mounting Type: n/a
  • ANSI Flange Class: n/a

Full Product Description

Parker Sporlan's CDS valves are stepper motor actuated electric valves intended for use in direct expansion refrigeration and air conditioning applications.  CDS valves are suited for a wide range of suction, liquid and discharge line applications due to their broad fluid temperature range.  These applications include Electric Evaporator Pressure Regulator, Receiver Pressurization and Condenser Holdback for low ambient control.  These valves are approved for use with HCFC, HFC, HFO and HC refrigerants and Mineral, Alkylbenzene and Polyolester Oils.



The valve is serviceable so the piston and port can be cleaned and the motor assembly replaced if needed.  The CDS valves are also offered with an optional pressure tap for measuring system pressure or evacuating the system and charging refrigerant.



Markets:

• Food Retail & Food Service Refrigeration

• Commercial Air Conditioning & Chillers

• Environmental Chambers & Specialty Applications



Features/Benefits:

• Bi-polar stepper motor design delivers high force output

• Actuator design provides great resolution

• Tight seating piston design stops refrigerant flow 

• Serviceable construction allows for motor assembly replacement in the field

• Valve is provided with 20’ cable

• Brass, copper and stainless steel construction withstands the harshest environments



Applications:

• Electric Evaporator Pressure Regulator

• Receiver Pressurization

• Condenser Holdback



Compatible with Sporlan Controllers—Kelvin II Series and Interface Boards.  Also compatible with many third party controllers.

For more information, refer to "Product Support" tab for more information on electronic controllers.

Related Documents

×

687463
840599