Global FRL Electronic Proportional Regulators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global FRL Electronic Proportional Regulators Global FRL Electronic Proportional Regulators

Global FRL Electronic Proportional Regulators

Global FRL Programmable Electronic Proportional Regulators allow for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes an onboard user-friendly LED display for changing and customizing parameters.

Technical Specifications

  • Product Type: Global FRL Programmable Electronic Proportional Regulators : Miniature (P31P) / Compact (P32P)
  • Media: Compressed Air filtered to 40 micron, Inert Gases filtered to 40 micron
  • Display Type: LED
  • Configuration: Keypad
  • Pressure Control Range: 0 to 29 psig, 0 to 145 psig, 0 to 2 bar
  • Inlet Pressure Rating: 152 psig, 10.5 bar
  • Maximum Flow Rate: 19 dm3/sec (P31P), 57 dm3/sec (P32P), 40 SCFM (P31P), 120 SCFM (P32P)
  • Port Type: BSPP, BSPT, NPT
  • Port Size: 1/4 inch (P31), 1/2 inch (P32)
  • Operating Temperature: 32 to 122 °F, 0 to 50 °C
  • Weight: 0.64 lb (Miniature P31), 1.42 lb (Compact P32), 0.291 kg (Miniature P31), 0.645 kg (Compact P32)
  • Ingress Protection Rating: IP65
  • Input Voltage: 24 VDC
  • Power Consumption: 1.1 W
  • Control Method: 0 to 10 V, 4 to 20 mA
  • Electrical Connection: 4-Pin M12
  • Response Time: 50 to 130 ms (filling), 70 to 225 ms (emptying)
  • Maximum Inlet Pressure Rating: 152 psig, 10.5 bar
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)

Full Product Description

Global FRL Programmable Electronic Proportional Regulators allow for regulation of outlet pressure proportionally to an electrical control signal in order to deliver best performance and reliability. These units utilize an onboard user friendly LED display for changing and customizing parameters such as adjustment of pressure limits, control signal (0-10V or 4-20mA), output signal, set pressure scale (PSIG, bar, Mpa), minimum and/or maximum pressure, and behavior control. Units can be ordered in normally closed (NC) or forced exhaust normally open (NO) versions. For the forced exhaust version, when supply voltage is lost, the unit will automatically exhaust the regulated pressure to zero. Internal pulse-width modulated valves control the output pressure proportionally to an analogue input control signal of 0-10V or 4-20mA.


The unit is comprised of a piston operated pneumatic pressure regulator controlled by a closed loop system. An internal pressure sensor measures the output pressure of the regulator and provides a feedback signal to the controller. Any difference between the set point and feedback is converted to a digital signal which will energize either of the internal solenoid valves to correct the output pressure of the regulator.

 

Markets

  • Air and Gas

  • Appliances

  • Entertainment Automation

  • Factory Automation

  • Machine Tools

  • Misc. Industrial

  • Misc. Manufacturing

  • Molding

  • Packaging Machinery

  • Printing and Marking Equipment

  • Vehicle Assembly Facilities

  • Misc. Processing

 

Features/Benefits:

  • Integral 1/4" and 1/2" ports (NPT, BSPP & BSPT)

  • Robust but lightweight aluminum construction

  • Secondary pressure ranges

    LED display

   Protection to IP65

 

Applications:

   To be used in combination with valves and cylinders

   To protect tools and cylinder against corrosion

   To reduce friction

   At the transfer point from workshop to machine

   In combination with tools for assembly and on the shop floor

   For all type of machines and tools pneumatic driven


Related Documents

×

687463
687577