Electronic Regulator: Model 415 and 425 | Australia & New Zealand

Electronic Regulator: Model 415 and 425 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Electronic Regulator: Model 415 and 425

Electronic Regulator: Model 415 and 425

The Porter Model 415 & 425 Electronic Pressure Regulators combine the proven Porter EPC Electronic Proportional Control Valve with an integrally-mounted pressure sensor and the necessary electronics for self-contained closed-loop pressure control.

Full Product Description

The Porter Model 415 & 425 Electronic Pressure Regulators combine the proven Porter EPC Electronic Proportional Control Valve with an integrally-mounted pressure sensor and the necessary electronics for self-contained closed-loop pressure control. Model 415 permits regulation of forward (i.e. downstream) pressure. The controlled pressure is established by a user-applied 0-5 Vdc setpoint voltage. The exclusive absolute zero (ABZ) feature allows the pressure signal to be essentially clamped at zero for signals less than 1.5% full scale, which in turn forces the control valve closed. ABZ minimizes the zero drift effects due to temperature variation and guarantees the control valve will not open for setpoint values less than 1.5% full scale. When pressure is adjusted to greater than 1.5% full scale, the pressure signal is enabled, and calibrated accuracy is achieved. The ABZ feature may be disabled by means of a control input at the electrical connector.

Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry

Features/Benefits:
• Aluminum body
• Pressure Senor Assembly: PyrexĀ®, ceramic, silicon, epoxy, RTV and stainless steel
• Valve Components (wetted): Aluminum, brass, 302 stainless steel, 305 stainless steel, 316 stainless steel, 430 stainless steel and SandvikĀ® 1802
• Brass Orifice
• Operating Temperature: 0 to 50°C (32 to 122°F)

Applications:
• Volumetric Flow Control
• Carrier Gas Pressure Control
• Air over Liquid Flow Control
• Electronic Pressure Regulation
• Vacuum Generator Control
• Clinical Diagnostics
• Print Markets

Related Documents

Literature and Reference Materials
Process Analytical Products Guide - CAT4255-PA
Ɨ
Products

687463
687821