Enclosures and Protective Sunshades | Product Series

Filter by

    No filters selected

Series Type

Width (mm)

Height (mm)

Depth (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Enclosures and Protective Sunshades Enclosures and Protective Sunshades

Enclosures and Protective Sunshades

Parker is able to supply a range of robust Glass Reinforced Plastic (GRP) instrument enclosures and protective shades to protect field mounted instrumentation from harsh environments.

Technical Specifications

  • Product Series: Enclosure, Protective Shade
  • Width: 220 to 1100 mm
  • Height: 125 to 600 mm
  • Depth: 250 to 640 mm
  • Specifications Met: BS476, IP66, ISO 179

Full Product Description

An instrument enclosure or shade covering the instrument will protect from severe weather, either extreme sunshine or sub-zero temperatures, and prevent damage to the instrumentation by airborne dirt particles settling, falling debris or even accidental breakage.

Parker can offer a single source supply for fully fitted packages that are ready to install on site. Manifold valves instruments (sourced or free-issued), fittings and heating systems can be pre-fitted by Parker’s assembly service, so when an enclosure arrives at the installation point it can be mounted straight on to a 2” NB pipe stand. The process and vent tubing can then be connected to the compression fittings and the instrument signal cable wired in. The system is then ready for commissioning and use. Single source supply of instrumentation products reduces procurement costs by simplifying the process of collation and source of individual components from many suppliers and reduces engineering costs after delivery by having a ready-to-install product.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Available with wide range of Parker manifold valves
• Units available single, double and triple instruments
• Weight saving - GRP enclosures are 25% of the weight of the equivalent stainless steel units
• Corrosion free with excellent chemical resistance
• Suitable for all proprietary instruments
• Extend instrumentation life
• Reduce plant downtime
• Eliminate high maintenance costs

Applications:
• Process instrument lines where protection is required

Related Documents

×
Products Series Type Width (mm) Height (mm) Depth (mm)
PEX-S1 Enclosure 380 395 310
PEX-S2 Enclosure 400 450 400
PEX-D1 Enclosure 600 450 400
PEX-D2 Enclosure 700 450 400
PEX-T1 Enclosure 900 450 400
PEX-M1 Enclosure 500 600 500
PS-S1 Protective Shade 360 370 455
PS-S2 Protective Shade 500 400 450
PS-S3 Protective Shade 450 400 600
PS-S4 Protective Shade 530 430 640
PS-S5 Protective Shade 220 125 365
PS-S6 Protective Shade 345 160 405
PS-S7 Protective Shade 300 240 250
PS-S8 Protective Shade 405 165 315
PS-D1 Protective Shade 700 400 450
PS-D2 Protective Shade 600 400 600
PS-T1 Protective Shade 1000 400 450
PS-T2 Protective Shade 900 400 600
PS-T3 Protective Shade 1100 400 600

687463
687516