ER050, Belt Driven, Roller Wheel, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ER050, Belt Driven, Roller Wheel, Rodless Linear Actuator

ER050, Belt Driven, Roller Wheel, Rodless Linear Actuator OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Profile Width: 63.5 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Nylatron
  • Maximum Stroke Length: 4550 mm, 179 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 9.8 m/sec2, 386 inch/sec2
  • Maximum Thrust: FX: 267 N, FX: 60 lbs
  • Load Capacity: FZ: 100 to 445 N, FZ: 445 N
  • Repeatability: ± 0.10 mm (inline), 0.20 mm (parallel), ± 0.004 inch (inline), 0.008 inch (parallel)
  • Idler Unit Option: n/a
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP00

Full Product Description

Ideal for heavy duty applications, the ER series of linear actuators was designed to provide a solution to a variety of linear motion applications by offering a low cost, modular design, rodless actuator. The ER is guided on heavy duty, roller bearings captured inside the aluminum housing and protected by a steel cover strip seal.



The load-bearing carriage is supported by precision roller bearing wheels.  Combined with a Parker Hannifin stepper or servo motor system, the ER Series offers full programmability and high resolution and repeatability. Backed by worldwide application support, the ER Series is the ideal solution to many linear motion applications.



Markets:

• Industrial Manufacturing

• Packaging / Warehouse

• Printing

• Automotive

• Food and Bev



Features/Benefits:

• Rugged construction for heavy duty applications

• Timing belt and pulley drive mechanism for fast, accurate positioning

• Modular design with options for Ball or Lead Screw drive train and square rail bearing



Applications:

• Pick and Place

• Factory Automation

• Stacking / Palletizing

• Lane Diverters

Related Documents

×
Products

687463
936514