Ethylene Propylene 80 Durometer O-ring, Mil/aero (EM163-80) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ethylene Propylene 80 Durometer O-ring, Mil/aero (EM163-80)

Ethylene Propylene 80 Durometer O-ring, Mil/aero (EM163-80)

Parker's ethylene propylene rubber (EPM, EPR, EPDM) O-rings are compatible with phosphate ester hydraulic fluids, amines, solvents and other chemicals.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -80 °F
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Water, Steam
  • Industry: Aerospace
  • Durometer: 80 Shore A
  • Specifications Met: MIL/Aero, NAS 1613 REV6, Region of Origin
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's 80 durometer black EPDM, EM163-80, is a terpolymer of ethylene and propylene with a diene third monomer used for cross linking. This is particularly useful when sealing phosphate-ester hydraulic fluids and in brake systems that use fluids having a glycol base.

Temperature range: -80°F to 250°F (-62°C to 121°C)

Certifications include:
NAS 1613 Rev 6

Features:

• Chemical resistance
• Hot water and steam up to 300°F (149°C)
• Glycol based brake fluids (Dot 3 & 4) and silicone-based brake fluids (Dot 5) up to 300°F (149°C)
• Many organic and inorganic acids
• Cleaning agents, sodium and potassium alkalis
• Phosphate-ester based hydraulic fluids (HFD-R, Skydrol, Hyjet)
• Silicone oil and grease
• Many polar solvents (alcohols, ketones, esters)
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil products (oils, greases and fuels)

 

Related Documents

×

687463
687519