OBSOLETE: ETT032 Tubular Linear Motor Drive Actuator/Electric Cylinder | Australia & New Zealand

OBSOLETE: ETT032 Tubular Linear Motor Drive Actuator/Electric Cylinder | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: ETT032 Tubular Linear Motor Drive Actuator/Electric Cylinder

OBSOLETE: ETT032 Tubular Linear Motor Drive Actuator/Electric Cylinder OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Product Series: ETT
  • Rod End Dimension: ISO 32
  • Profile Width: 46.5 mm
  • Drive Axis Type: Linear Motor
  • Maximum Stroke Length: 660 mm, 26 inch
  • Maximum Operating Speed: -
  • Maximum Acceleration: 307 m/sec2, 12086 inch/sec2
  • Maximum Thrust: 169 N, 38 lb
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Ingress Protection Rating: IP67
  • Corrosion Resistance Included: Yes (AISI304 stainless steel shaft)
  • Specifications Met: CE (EMC & LVD)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Additional Protection Included: None

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. Ideally suited to all kinds of linear handling and pick and place applications, Parker's ETT Series, a tubular style linear motor, offers a unique solution for machine builder's, OEM's, and users alike. The tubular motor is made up of two main components; the stator with integrated feedback (body) and the rod (shaft) with embedded magnets, making it a direct driven, rod-style, thrust actuator. The ETT is characterized by its high speed, high acceleration and dynamic positioning capability, giving superior control and lower overall cost of ownership as compared to typical pneumatic positioners, due to its high efficiency and overall energy savings. Having full compliance with the DIN ISO 15552:2005-12 mounting standard ensures simplicity of mechanical integration of the ETT and reduces overall design complexity. A wide variety of optional accessories are available for the ETT to facilitate ease of mounting.

The ETT's linear motor technology eliminates the need for an additional belt or screw, gearhead and motor as in many electromechanical positioners, creating greater performance in a smaller overall package. This reduction of components also serves to mitigate overall system cost and reduce installation costs. By eliminating bearing components, potential wear items are removed equating to drastically reduce overall maintenance. The high thermal efficiency of the ETT give it high reliability and greatly extended life characteristics and make it ideal for high duty cycle applications.

The ETT comes standard with IP67 protection for harsh, wash-down environments. Parker offers a wide range of servo drive options that are ideal for use with the ETT, enabling customers to obtain the complete motion solution from one supplier. The ETT is ideally suited for any pick and place or linear handling application requiring high dynamic performance.

Markets:
• Industrial Manufacturing
• Automotive
• Packaging / Warehouse
• Food & Bev
• Pharmaceutical

Features/Benefits:
• Maximized dynamic linear motion and position control
• 1 VPP Sin/Cos feedback available for applications needing high resolution
• Ideally suited for pneumatic substitution where greater position control capabilities are required
• Various lengths and sizes meet the requirements of the pneumatic ISO flange standard (DIN ISO 15552:2005 12) for simplified mechanical integration
• Swiveling electrical connectors and extensive accessory options allow flexible mounting
• Reduced mechanical complexity delivers high energy efficiency and reduces maintenance
• AISI304 stainless steel shaft allows it's use in "clean" environments
• High thermal efficiency improves reliability and increases mechanical life
• IP67 protection for harsh, wash-down environments
• Wide choice of accessories and rod end mounting options, including swivel rod eye, increases flexibility

Applications:
• High dynamic performance applications
• Factory Automation
• Pick & Place
• Material Handling

Related Documents

Ɨ
Products

687463
936514