Fuel Drip Bunker Samplers | #FG-K16091-KW


LOADING IMAGES
FG-K16091-KW

Fuel Drip Bunker Samplers | #FG-K16091-KW

The Parker Bunker Sample Storage System is a completely self-contained unit providing everything needed to comply with the collection, retention and storage of bunker fuel oil samples in accordance with IMO MARPOL regulations.


Technical Specifications

  • Product Style: Bunker Sample Storage System
  • Quantity per Box: 1
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Transportation, Oil & Gas
  • Technology: Filtration
  • Product Type: Condition Monitoring
  • For Fluid Type: Mineral and synthetic fluids: Lubricant oils, hydraulic oils, distillate fuels, water-based fluids and bio-based fuels
  • Features: Simple and effective continuous fuel sampling for the entire delivery as ISO 13739<br/>ASTM D 4057: 2000 Standard practice for manual sampling of petroleum and petroleum products
  • Options: Wide range of line diameters: 50 mm (2") up to 300 mm (12") in 25 mm (1")
  • Accessories Included: Sample containers, anti-tamper locks, bottle seals and labels available separately
  • Sensing Method: n/a
  • Sensing Range: n/a
  • Accuracy: n/a
  • Cycle Time: n/a
  • Electrical Requirements: n/a
  • Connection Type: Multiple line diameter versions from 50 mm to 350 mm
  • Flow Rate: Needle valve to control drip rate
  • Communication Interface: n/a
  • Sensor Connection: n/a
  • Signal Output: n/a
  • Operating Pressure: 40 bar, 580 psi
  • Operating Temperature: -50 to 75 °C, -18 to 85 °C for Cubitainer
  • Ingress Protection Rating: n/a
  • Size: 515 to 840 x 31.5 x 95 to 401 mm (Height x Width x Diameter)
  • Weight: 3 to 12 kg
  • Wetted Material: Stainless steel, PTFE, non-asbestos grade Y gasket (aramid/glass fibres and nitrile rubber)

Item Information

Certified by Germanischer Lloyd, the Fuel Drip Sampling and Storage System provides everything you need to ensure that your fuel samples are compliant with IMO MARPOL 73/78 Annex VI regulations. All equipment is contained in a robust, metal case that is fully lockable for safe and secure sample storage.

The system comes complete with logbook to record your sample details, plus training CDs and full instructions on bunker sampling and the latest regulations.

Replacement consumables and a full range of bunker samplers are easily available at short notice from Parker and can be shipped to the destination of your choice.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
C89472