Small Solenoid Valve Model:FL13 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Small Solenoid Valve Model:FL13

Small Solenoid Valve Model:FL13

Light type 5-port pneumatic solenoid valve FL13 series with a valve width of 10 mm and an effective cross-sectional area of 5 mm² with improved maintainability. It is more energy-saving and compact than conventional products.

Technical Specifications

  • Model Number: Direct type
  • Product Series: 5-port 2-position,5-port 3-position
  • Control Method: Solenoid valve
  • Valve Configuration: 5-port 2-position:Return(FL13-RN),Detent(FL13-DN) 5-port 3-position:Closed center(FL13-CN),Exhaust center(FL13-EN),Pressure center(FL13-PN) Manual override button cover in detent are included.Use not when except switched to return.
  • Port Size: (A,B)・A:φ4 with single joint B:φ6 with single joint M5:M5×0.8 AB:φ4,φ6 with dual use joint(P,R1,R2)・M5×0.8
  • Orifice Size: A0(φ4 with single joint),B0(φ6 with single joint):3.5mm² FL13-RN,FL13-DN(φ4・φ6 with dual use joint(AB),M5×0.8(M5)):5mm² FL13-CN,FL13-EN,FL13-PN(φ4,φ6 with dual use joint(AB),M5×0.8(M5)):4.5mm²
  • For Fluid Type: Air
  • Lubricant: Unnecessary
  • Pressure Rating: Main valve Internal pilot・0.2 to 0.7MPaMain valve External pilot・0 to 0.7MPa When the main valve pressure is 0.2 to 0.7MPa,set the external pilot pressure to the main valve pressure or higher,and 0.7MPa or less.Main valve For vacuum・FL13-R,FL13-D,FL13-C:0.15MPa to -100kPa Becomes for the external pilot specifications.Not available in vacuum is exhaust center and pressure center.External pilot・0.2 to 0.7MPa
  • Proof Pressure: 1.05MPa
  • Response Time: FL13-R,FL13-D:15/20ms or less FL13-C,FL13-E,FL13-P:15/25ms or less Values when air pressure is 0.5MPa(In ON/OFF state). For switching phase timing in the AC specification,add a maximum of 5ms to the response time. The values for 2-position valves are those when used as a single solenoid,and the values for 3-position valves are those when switching from the neutral position of closed center. ms
  • Operating Temperature: '+5 to +50℃(Atmosphere and working fluid) °C
  • Maximum Operating Frequency: 5Hz
  • Mounting Position: Free
  • Override Functionality: Manual override:Pushing(Locking passibility)
  • Maximum Impact Rate: FL13-RN,FL13-DN:1373m/s2(294.2m/s2 in axial direction) FL13-CN,FL13-EN,FL13-PN:294.2m/s2
  • Input Voltage: DC12V DC24V AC100V 50Hz/60Hz, 12V DC:10.8V DC to 13.2V(12V±10%) 24V DC:21.6V DC to 26.4V(24V±10%) 100V AC:90V AC to 110V(100V±10%)
  • Starting Current: 12V DC:76mA 24V DC:38mA 100V AC 50Hz/60Hz:10mA Since AC-coils already have built-in bridge diodes,the starting current value is virtually identical to the energizing current value. mA
  • Operating Current: 12V DC:76mA 24V DC:38mA 100V AC 50Hz/60Hz:10mA Since AC-coils already have built-in bridge diodes,the starting current value is virtually identical to the energizing current value. mA
  • Power Consumption: 12V DC,24V DC:0.9W 100V AC 50Hz/60Hz:1.0VA
  • Allowable Circuit Leakage: 12V DC:4.0mA 24V DC:2.0mA 100V AC 50Hz/60Hz:2.0mA
  • Insulation: Class:Class B, Resistance:10MΩ or more(Value at 500V DC megger).
  • Electrical Connection: Q socket type lead wire length 300mm,3000mm P socket type lead wire length 300mm,3000mm Cabtyre cable side wiring cable length 1500mm,3000mm Cabtyre cable down wiring cable length 1500mm,3000mm But in the case of a single solenoid,double solenoid is attachment. (With indicating lamp/Protective circuit)
  • Lead Wire Color: Red(+COM),Black(-14SA side),White(-12SB side)
  • LED Color: 14(SA):Red,12(SB):GreenThe color of the return type indicator is red only.
  • Surge Protector: 12V DC,24V DC:Flywheel diode (Standard device)100V AC:Bridge diode (Standard device)
  • Accessories Included: Mounting plate,P port block,Socket

Full Product Description

The FL13 series is a light type 5-port pneumatic solenoid valve that pursues energy saving and compactness. There are various variations from valves only to manifolds, and you can choose according to your application. Each part is blocked in consideration of maintainability.
Markets:
・General Industry
・Machine Tools
・Packaging
・Food & Packaging
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Food Processing
・Packing Machine
Features/Benefits:
・Valve switching method can be selected from 5 types.
・For the 2-position valve, the function of single or double solenoid can be selected with a manual button.
・3 types of standard voltage specifications are available.
・There are 8 types of wiring methods with indicator lights and protection circuits are available.
・Manifold specifications support up to 10 stations.
Products

687463
F77479