Fluorocarbon 75 Durometer O-Ring, Low Compression, Brown (V1226-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 75 Durometer O-Ring, Low Compression, Brown (V1226-75)

Fluorocarbon 75 Durometer O-Ring, Low Compression, Brown (V1226-75) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • Specifications Met: UL-Gas, UL-GasAlc, UL-ApKer, AMS7276, UL, UL-FuelOil, MIL/Aero
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Brown
  • For Fluid Type: Broad Range
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Durometer: 75 Shore A

Full Product Description

Parker's Fluorocarbon 75 Durometer O-Ring, Low Compression , Brown (V1226-75) Fluorocarbon has excellent resistance to high temperatures, ozone, oxygen, mineral oil, synthetic hydraulic fluids, fuels, aromatics and many organic solvents and chemicals. Low temperature resistance is normally not favorable and for static applications is limited to approximately -26°C (-15°F) although certain compounds are suitable down to -46°C (-50°F). Under dynamic conditions, the lowest service temperature is between -15°C and -18°C (5°F and 0°F). Gas permeability is very low and similar to that of butyl rubber. Special FKM compounds exhibit an improved resistance to acids and fuels.

• Heat resistance
• Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility
• Down to -26°C (-15°F) (some to -46°C) (-50°F)
• Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)
• Used for Low Compression Set, AMS 7276, AMS-R-82485, UL Listed

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687463
687519