Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75)

Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: VM128, V0835
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Durometer: 75 Shore A
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Broad Range
  • Industry: General
  • Specifications Met: MIL/Aero, AMS-R-83485
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) has excellent compression set resistance for a low temperature, GLT type of fluorocarbon material.  Designed for AMS-R-83485, the material exhibits outstanding HTS turbine oil compatibilty, outstanding jet fuel compatibity, and outstatnding hydraulic oil resistance.

• Heat resistance - Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility - Down to -40°C (-40°F) for static applications and -26°C (-15°F) for dynamic applications

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• Jet Fuels
• AMS-R-83485
• HTS Turbine oils including Mil-PRF-23699, Mil-PRF-7808 Grade 4 and AS5780 Class HPC
• Very good ozone, weather and aging resistance


Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687463
687519