Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70)

Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70)

Parker's fluorosilicone (FVMQ) O-rings are very compatible with oils and gases.

Technical Specifications

  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -100 °F
  • Maximum Operating Temperature: 350 °F
  • For Fluid Type: Fuel, Solvent
  • Durometer: 70 Shore A
  • Industry: Aerospace
  • Specifications Met: UL, MIL/Aero, UL-Gas, UL-ApKer, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-LPGas, MIL-R-25988
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Blue

Full Product Description

Parker's fluorosilicone (FVMQ) LM100-70 offers best in class compression set resistance compared to leading fluorosilicones in the industry.  Used across a range of markets including General Industrial, Automotive, and Aerospace, LM100-70 carries a range of certifications which demonstrate its superiority as a 70 durometer silicone

• Heat resistance - Up to 177°C (350°F) max
• Cold flexibility - Down to approximately -73°C (-100°F)

Certifications include:
•AMS-R-25988 & Mil-DTL-25988 Ty 1 Cl 1 Grade 70
• UL Listed in a range of services

Chemical resistance including:
• Aromatic mineral oils (IRM 903 oil)
• Jet Fuels, Automotive fuels and blends, L-P Gas, Diesel fuel and oil, Biodiesel fuel
• Low molecular weight aromatic hydrocarbons (benzene, toluene)


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687463
687519