EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Australia & New Zealand

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Product Series

Filter by

    No filters selected

Materials of Construction

Quantity

Length (inch)

Connection

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EH Single Cartridge Filter Vessel provides economical filtration for a variety of liquids in a lightweight, small profile, clamp closure design.

Technical Specifications

  • Materials of Construction: 304 Stainless Steel, 316 Stainless Steel
  • Brand: Parker
  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Single Cartridge Filter Vessel
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 5 gal/min, 10 gal/min
  • Seal Material: EPDM (300 F max.)

Full Product Description

The EH single cartridge filter vessels in non ASME code designs provide economical filtration of a wide variety of liquids in a lightweight, small profile, clamp closure design. The EH filter vessels accept a single 10 in. or 20 in. long, Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridge. A 226 option is also available. These filter vessels are manufactured from polished stainless steel and rated for 100 psi (6.9 bar).
Features/Benefits
• Convertible design allows for the use of both DOE and 222 SOE cartridges. A 226 option is also available
• Clamped O-ring closure seal provides quick and positive seal
• In-line 1" FNPT threaded pipe connections for easy installation
• Head mounting kit included
• EPDM seals are standard with other material options available

Applications
• Potable Water Filtration
• Lubricant Filtration
• Process Water Filtration
• Coolant Filtration
• Edible Oil Filtration
• Cutting Oil Filtration
• Filtration of Coatings
• Solvent Filtration

Related Documents

Ɨ

687463
679945