Gear Speed Sensor - GS | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gear Speed Sensor - GS

Gear Speed Sensor - GS

Parker's GS Gear Speed Sensors provide a sinking output when detecting a ferrous target. They use back-biased, Hall Effect technology for zero speed sensing capability. Offered in multiple mounting configurations, they are immune to alignment issues.

Technical Specifications

  • Maximum Operating Temperature: 85 to 125 °C
  • Minimum Operating Temperature: -20 °C, -40 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04, DT04
  • Housing Material: Glass-filled Nylon, Stainless Steel
  • Mounting Type: Flanged, Single Bolt, 5/8"-18 UNF Thread, ISO 6149-1 M14x1.5
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Power Supply Voltage: 5 to 16 VDC Regulated, 5 to 24 VDC Regulated, 5 to 27 VDC Regulated, 12V Battery
  • Operating Current: 6 mA max., 13.5 mA max.
  • Signal Output: Open Collector & J1939 CAN
  • Output Current Rating: 25 mA, 30 mA
  • Frequency: 0 to 15 kHz, 0 to 10 kHz
  • Air Gap: 0 to 3 mm, 0 to 5 mm
  • Sensor Type: Speed

Full Product Description

Parker's GS series is a family of speed sensors for mobile and other applications.  They feature a digital output, non-contacting ferrous construction that can be used as a speed pickup with a variety of gears and tone wheels.  

The sensors use back-biased, Hall Effect technology for trouble free operation.  They contain a self-adjusting, digital current sinking output which is immune to variations in air gap and rotary alignment. The sensors are very robust and able to withstand rugged applications. The potted electronics combined with the sealed connector gives the GS sensor IP67 protection for exposed outdoor applications.  These mechanical features offered provide for easy installation and removal, even in field conditions.

Markets:
• Aerial
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• ABS plastic or stainless steel body for corrosion resistance.
• Potted electronics for IP67 rating.
• No moving parts.
• Omni-directional for ease of alignment.
• Zero speed sensing.

Applications:
• Engine/transmission speed
• Hydraulic pump/motor speed
• Shaft speed

Related Documents

×
Products Model Number
01711ECD GS50
01712ECD GS60
154877ECD GS70
167758ECD GS100

687463
936514