H-Seals | Australia & New Zealand

H-Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

H-Seals

H-Seals

Parker's H-seals are designed for as cast or machined grooves and can be retrofitted for standard O-ring groove sizes. They are custom molded to fit both round and complex groove paths with the potential to seal multiple ports with just one seal.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRAĀ®, ParofluorĀ®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, AflasĀ®)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Face Seals, Doors, Enclosures, Housings
  • Durometer: 45 to 90 Shore A

Full Product Description

Parker's H-seals are molded seals that can be used in as cast or machined grooves for face seal applications. They will fit traditional dovetail grooves or straight-walled grooves. If desired, Parker's H-seals can be self-retaining with the addition of retention ribs. The redundant sealing beads offer stability and resistance to twisting, which is particularly important with large profile seals. The small contact points of H-seal's generate high seal pressures, making them effective when mating surfaces are less than perfect.  The cross section can be used in a round profile or in custom-designed manifold systems. Parkers H-seal's cross sections can be refined to meet the specific seal load and/or system pressure requirements that your application demands.

Applications:

- Cover seals
- Manifold seals
- Perimeter seals
- Face seals with low to high system pressures

Related Documents

Ɨ
Products

687463
687519