Sandwich Plates for Regenerative and Hybrid Circuits - Series H10 | Product Series

Filter by

    No filters selected

Signal Input

Actuation

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sandwich Plates for Regenerative and Hybrid Circuits - Series H10 Sandwich Plates for Regenerative and Hybrid Circuits - Series H10 Sandwich Plates for Regenerative and Hybrid Circuits - Series H10

Sandwich Plates for Regenerative and Hybrid Circuits - Series H10

Parker sandwich plates series H10 allow energy saving circuits for differential cylinders in combination with various directional control and proportional DC valves in size NG10 / CETOP 05.

Technical Specifications

  • Product Series: Plate
  • Mounting Type: Sandwich plate
  • Function: 4-way, Proportional
  • Actuation Type: Proportional, Solenoid
  • Port Connection: NG10 / CETOP 05
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Weight: 2.8 to 4.9 kg
  • Body Material: Steel

Full Product Description

The robust sandwich plates H10 have been specially designed to implement energy saving regenerative or switchable hybrid circuits for differential cylinders to achieve significant energy savings and thus operation cost reductions. They are suitable for the following Parker directional control and proportional directional control valves in size NG10 / CETOP 05:
• D3DWR*
• D31NWR*
• D3FBR*
• D31FBR*
• D31FCR*
• D3FPR*
• D31FPR*  

Series H10 is available in two versions: code H10-1662 for A-regeneration, code H10-1666L for hybrid function.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Enable to create energy-saving circuits - resulting in lower operation costs
• Short delivery time for all variations - no warehousing necessary
• To be used in combination with the above-mentioned valves. See also series D31NWR and series D3FB, D3FP, D31FB, D31FC and D31FP

Applications:
• Suitable for general hydraulic applications

Function:
• Port T1 is used as single tank port. Port T2 is separated from port T1 by the elimination of the tank bridge and is used for regeneration into the A port
• The  circuit  conception  can  be  integrated  into  the manifold block as well

Related Documents

×
Products Signal Input Actuation
H10-1662 N/A N/A
H10-1666L 24 V Solenoid

687463
687478