Heat Pump Liquid Line Filter-driers - Sporlan HPC Series | Product Series

Filter by

    No filters selected

Model Number

Filter Area (in2)

Connection Size (inch)

Length (mm)

Length (inch)

Desiccant Volume (cu. in.)

Nominal Capacity Range (ton)

Connection Style

Application

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heat Pump Liquid Line Filter-driers - Sporlan HPC Series

Heat Pump Liquid Line Filter-driers - Sporlan HPC Series

The HPC series sealed model filter driers provide excellent solid particle removal, moisture scavenging as well as acid capture capability to ensure the full life, capacity, and efficiency of heat pump air-conditioning systems up to 20 tons.

Technical Specifications

  • Trade Name: HPC Catch-All
  • Product Type: Heat Pump Sealed Model Filter Drier for Bi-Flow Applications
  • Core Type: Molded
  • Coating: Epoxy Powder Coated to Prevent Corrosion
  • Maximum Operating Pressure: 650 psig, 44.8 barg

Full Product Description

The Heat Pump Liquid Line  Filter-driers - Sporlan HPC Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance heat pump air-conditioning systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets:
• Residential HVAC
• Commercial HVAC

Features/Benefits:
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Internal Stainless Steel check valves always direct flow through the core to ensure solid debris is retained when the systems reverses cycle
• Sizes from 8 cu. in. to 30 cu. in. and 1/4” to 7/8” fittings for use up to 20 tons cooling capacity
• Models available with activated charcoal for use during system clean-up
• CSG models have an integrated liquid and moisture indicating sightglass to allow visual refrigerant examination
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications:
• Liquid line drying and filtering for solid contaminant removal

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Model Number Filter Area (in2) Connection Size (inch) Length (mm) Length (inch) Desiccant Volume (cu. in.) Nominal Capacity Range (ton) Connection Style Application Additional Options
401370 HPC-304-S-HH 53 1/2 258.6 10.2 30 8-20 ODF Solder System Clean Up N/A
401372 HPC-305-S-HH 53 5/8 264.7 10.4 30 8-20 ODF Solder System Clean Up N/A
401373 HPC-307-S-HH 53 7/8 279.9 11.0 30 8-20 ODF Solder System Clean Up N/A
404180 HPC-163-HH-3/8 SAE 26 3/8 197.6 7.78 16 1-8 SAE Flare System Clean Up N/A
404220 HPC-164-HH-1/2 SAE 26 1/2 201.9 7.95 16 1-8 SAE Flare System Clean Up N/A
404241 HPC-164-S-HH-1/2 ODF 26 1/2 179.6 7.07 16 1-8 ODF Solder System Clean Up N/A
404281 HPC-165-S-HH-5/8 ODF 26 5/8 186.7 7.35 16 1-8 ODF Solder System Clean Up N/A
404316 HPCSG-163-S-HH 26 3/8 238.5 9.39 16 1-8 ODF Solder System Clean Up Integrated Moisture Indicating Sightglass
404061 HPC-082-1/4 SAE 15 1/4 146.8 5.78 8 1-3 SAE Flare Normal Operation N/A
404063 HPC-083-3/8 SAE 15 3/8 158 6.22 8 1-3 SAE Flare Normal Operation N/A
404065 HPC-084-1/2 SAE 15 1/2 164.6 6.48 8 1-3 SAE Flare Normal Operation N/A
404066 HPC-084-S-1/2 ODF 15 1/2 141.7 5.58 8 1-3 ODF Solder Normal Operation N/A
404304 HPC-163 3/8 SAE 26 3/8 170.7 6.72 16 1-8 SAE Flare Normal Operation N/A
404305 HPC-164-S 1/2 ODF 26 1/2 179.6 7.07 14 1-8 ODF Solder System Clean Up N/A
BC63SW HPC-163-S 26 3/8 139.7 5.50 16 1-8 ODF Solder Normal Operation N/A
BC83SW HPC-083-S 15 3/8 136.7 5.38 8 1-3 ODF Solder Normal Operation N/A
BH63SW HPC-163-S-HH 26 3/8 139.7 5.50 16 1-8 ODF Solder System Clean Up N/A
BH83SW HPC-083-S-HH 15 3/8 136.7 5.38 8 1-3 ODF Solder System Clean Up N/A
401366 HPC-303-HH 53 3/8 279.9 11.0 30 8-20 SAE Flare System Clean Up N/A
401367 HPC-303-S-HH 53 3/8 260.6 10.3 30 8-20 ODF Solder System Clean Up N/A
401369 HPC-304-HH 53 1/2 286.5 11.3 30 8-20 SAE Flare System Clean Up N/A
401371 HPC-305-HH 53 5/8 294.1 11.6 30 8-20 SAE Flare System Clean Up N/A
404260 HPC-165-HH-5/8 SAE 26 5/8 209.6 8.30 16 1-8 SAE Flare System Clean Up N/A
404306 HPC-164 1/2 SAE 26 1/2 199.4 7.90 16 1-8 SAE Flare Normal Operation N/A
404307 HPC-165 5/8 SAE 26 5/8 209.6 8.30 16 1-8 SAE Flare Normal Operation N/A
404308 HPC-165-S 5/8 ODF 26 5/8 186.7 7.35 16 1-8 ODF Solder Normal Operation N/A
404309 HPC-304-S 53 1/2 263.7 10.4 30 8-20 ODF Solder Normal Operation N/A
404311 HPC-305-S 53 5/8 269.7 10.6 30 8-20 ODF Solder Normal Operation N/A
404312 HPC-305 53 5/8 294.1 11.6 30 8-20 SAE Flare Normal Operation N/A
404313 HPC-307-S 53 7/8 285 11.2 30 8-20 ODF Solder Normal Operation N/A
404314 HPC-306-S 53 3/4 281.2 11.1 30 8-20 ODF Solder Normal Operation N/A
761600 HPC-163-PZK-HH 26 3/8 223.3 8.79 16 1-8 Zoomlock / ODM System Clean Up N/A
761601 HPC-164-PZK-HH 26 1/2 241.3 9.55 16 1-8 Zoomlock / ODM System Clean Up N/A
761602 HPC-165-PZK-HH 26 5/8 241.3 9.55 16 1-8 Zoomlock / ODM System Clean Up N/A

687463
840599