Helical Hydraulic Rotary Actuator - Helac T-Series | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helical Hydraulic Rotary Actuator - Helac T-Series

Helical Hydraulic Rotary Actuator - Helac T-Series

The Helac T Series Helical Hydraulic Rotary Actuator is ideal for applications where torque generation and higher cycle rates are the primary requirements, featuring splined output shafts with 200-220 degrees of rotation.

Technical Specifications

  • Product Type: Helical
  • Rotation Angle: 200 °, 220 °
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Drive Torque: 25000 to 60000 lb-inch, 2825 to 6780 Nm
  • Holding Torque: 54200 to 127000 lb-inch, 6125 to 14351 Nm
  • Straddle Moment: 37500 to 90000 lb-inch, 4238 to 10170 Nm
  • Radial Load Capacity: 4500 to 8600 lb, 2041 to 3901 N
  • Axial Load Capacity: 4500 to 8600 lbs, 2041 to 3901 N
  • Displacement: 47.3 to 101 cm3, 775.1 to 1655.1 cm3
  • Weight: 74 to 166 lbs, 33.6 to 75.3 kg
  • Mounting Type: Foot
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Construction, Material Handling, Mining, Oil & Gas, Work Truck
  • Technology: Hydraulics
  • Product Series: T Series
  • Torque Rating: 25000 to 60000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: Varies per Model. See Catalog for Specifications.
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies per Model. See Catalog for Specifications.
  • Length: Varies per Model. See Catalog for Specifications.

Full Product Description

Ideal for applications where high torque generation and higher cycle rates are the primary requirements, the Parker Helac T Series Hydraulic Rotary Actuator features splined output shafts and 200-220 degrees of rotation. Helac’s helical, hydraulic sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the T Series eliminates the need for external bearing systems, brakes or locking devices. 4 standard sizes with torque output up to 60,000 in-lbs at 3,000 psi.

Click on Where to Buy to view a list of Helac hydraulic rotary actuator distributors and prices.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Related Documents

×
Products Model Number
Helac T Series
31665 T20-60-E-FT-200-DS-O-H
31870 T20-45-E-FT-220-DS-O-H
32022 T20-25-E-FT-220-DS-O-H
33288 T30-27-E-FT-220-DS-O-H

687463
687492