High Precision Relief Valve - P3RA102BP | Australia & New Zealand

High Precision Relief Valve - P3RA102BP | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

High Precision Relief Valve - P3RA102BP

High Precision Relief Valve - P3RA102BP

P3RA102BP is a high capacity relief valve that relieves excess pressure in a pneumatic system.

Technical Specifications

  • Product Type: High Precision Relief Valve
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch
  • Port Type: NPT, BSPP
  • Ratio: n/a
  • Flow Rate: 40 SCFM @ 100 psig supply, 243.9 dm3/sec @ 7 bar
  • Operating Temperature: -40 to 200 °F, -40 to 93 °C
  • Maximum Inlet Pressure Rating: 300 psig, 500 psig, 21 bar, 35 bar
  • Pressure Control Sensitivity: 0.005 psig, 0.0003 bar, 0.125 inch-H20, 0.32 cm-H20
  • Pressure Control Range: 0.5 to 30 psig, 1 to 60 psig, 2 to 150 psig, 0.03 to 2 bar, 0.07 to 4 bar, 0.14 to 10 bar
  • Body Material: Aluminum

Full Product Description

The Parker P3RA102BP is a high capacity relief valve that relieves excess pressure in a pneumatic system and increases efficiency by providing greater accuracy than a standard relief valve over a narrow pressure range. The P3RA102BP provides greater accuracy than a standard relief valve over a narrow pressure range. The P3RA102BP is an excellent choice for a wide range of precision applications.  A separate control chamber and aspirator tube isolates the diaphragm from the main flow to eliminate hunting and buzzing.

Additional options available are Tamper Resistant and Screwdriver Adjustment.

Markets:
• Factory Automation
• Automotive
• Heavy Industries

Features/Benefits:
• High capacity
• Greater accuracy
• Increased efficiency

Applications:
• General Industrial
• Packaging
• Conveyance
• Production Lines
• Assembly

Related Documents

Ɨ
Products

687463
687577